Skip to main content
Renesas Electronics Corporation

Description

The RL78/G24 Motor Control Evaluation Kit is a permanent magnet synchronous motor (brushless DC motor) control evaluation kit that is equipped with an RL78/G24 microcontroller and allows easy evaluation of motor control. Using the sample software available for download from the Renesas website, you can start evaluating motor control right away.

Included Kit Hardware

  • Inverter Board (RTK0EMGPLVB00000BJ)
  • RL78/G24 CPU Card (RTK0EMG240C00000BJ)
  • Communication Board (RTK0EMXC90Z00000BJ)
  • Permanent Magnet Synchronous Motor (TG-55L-KA)
  • Various cables, screws, spacers

Features

  • Equipped with 16-bit RL78/G24 microcontroller
  • Control using Hall sensors and encoders of permanent magnet synchronous motors (brushless DC motors) or sensorless control by phase voltage or sensing current.
  • Supports 1-, 2-, and 3-shunt current sensing
  • Supports zero-crossing detection with built-in comparator
  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Compatible with QE for Motor
  • By swapping in a compatible CPU card, you can evaluate motor control with other MCUs.

Applications

Type Title Date
Manual - Development Tools PDF 2.54 MB 日本語
Application Note PDF 3.48 MB 日本語
AI-generated Summary: This application note explains the sample programs for driving a permanent magnet synchronous motor in the sensorless vector method using the Flexible Application Accelerator (FAA) contained in the RL78/G24 microcontroller. This note also explains how to use the motor control development support tool Renesas Motor Workbench (RMW).
Application Note PDF 3.42 MB 日本語
AI-generated Summary: This application note explains the sample programs for driving a permanent magnet synchronous motor in the sensorless vector method using the RL78/G24 microcontroller. This note also explains how to use the motor control development support tool Renesas Motor Workbench (RMW).
Application Note PDF 3.52 MB 日本語
AI-generated Summary: The document explains how to implement 120-degree conducting control for permanent magnet synchronous motors (PMSM) using the RL78/G24 microcontroller. It details sample programs compatible with CS+ for CC and e2studio IDEs, and introduces the Renesas Motor Workbench development support tool for motor control. The system overview covers hardware specifications of the RL78/G24 Motor Control Evaluation Kit, including the inverter board, CPU card, and communication board, as well as the TSUKASA TG-55L motor. The inverter board supports 12V to 50V input, 30A peak current per phase, and features current and voltage detection circuits. Safety precautions and development environment details are also provided. References include related application notes and user manuals.
Other PDF 194 KB
Schematic PDF 1.00 MB
Other PDF 186 KB
Schematic PDF 1.82 MB
8 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RL|V1.15.01]
Log in to Download ZIP 26.71 MB 日本語
Application: Motor Control, Motor Drives
Compiler: CC-RL, ICCRL78 Function: Application Example IDE: CS+ for CC, e2 studio, IAR EWRL78
This application note explains the sample programs for driving a permanent magnet synchronous motor in the sensorless vector method using the Flexible Application Accelerator (FAA) contained in the RL78/G24 microcontroller. This note also explains how to use the motor control development support tool Renesas Motor Workbench (RMW).
Sample Code
[Toolchains=CC-RL|V1.15.01]
Log in to Download ZIP 26.72 MB 日本語
Application: Motor Control, Motor Drives
Compiler: CC-RL, ICCRL78 Function: 3-Phase inverter control, Application Example IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
[Toolchains=CC-RL|V1.12.01]
Log in to Download ZIP 11.31 MB 日本語 Compiler: CC-RL IDE: CS+ for CC, e2 studio
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EMG24SS00000BJActiveIn Stock1u | $705.88N/A

News & Blog Posts
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.