Skip to main content
Renesas Electronics Corporation

Description

This product is a CPU board for motor control equipped with RX26T (P/N:R5F526TACDFM). Motor control using RX26T can be easily realized by using it in combination with a supported inverter board.

By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with on-board debugger circuit

Applications

Type Title Date
Manual - Development Tools PDF 1.03 MB 日本語
PCB Design Files
Log in to Download ZIP 612 KB
Application Note PDF 3.00 MB 日本語
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Application Note PDF 3.21 MB 日本語
This sample project enables vector control of a permanent magnet synchronous motor (PMSM). Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Application Note PDF 3.47 MB 日本語
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
QE: Tools for Particular Applications
A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
Solution Toolkit Renesas
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 11.41 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 33.01 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample project enables vector control of a permanent magnet synchronous motor (PMSM) using a Renesas RX26T microcontroller. Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 23.96 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EMXE30C00000BJActiveOut of Stock1u | $211.76MCB-RX26T Type C / CPU Board for RX26T MCU Group