Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

The RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ) enables easy evaluation of motor control using a BLDC motor. It also supports both absolute and incremental encoders. When combined with a compatible CPU board, users can quickly begin evaluating motor control.

Supported CPU board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)

Features

  • Power supply voltage: DC 24V
  • Equipped with an inverter circuit
  • Supports current sensing (3-shunt delta-sigma modulator)
  • Supports incremental encoder x1 and absolute encoder x2
  • Detects overcurrent
  • Includes BLDC motor (P/N: TSM3101N2001E020 made by Tamagawa Seiki)

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Resources