Skip to main content
Renesas Electronics Corporation

Description

The RL78/G24 Fast Prototyping Board, featuring the RL78/G24 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno, Pmod™, and Grove interfaces, access to all microcontroller pins, and high scalability. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

Features

  • Equipped with an RL78/G24 16-bit microcontroller (R7F101GLG2DFB)
    • 48MHz, RL78-S3 Core
    • ROM: 128KB, RAM: 12KB, Data Flash 4KB
    • 64-pin LFQFP, 10mm x 10mm x 1.7mm, 0.5mm pitch
  • Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno, Pmod™ and Grove interfaces
  • Arduino library available
  • Support for various RL78 software and tools

Applications

Type Title Date
Manual - Development Tools PDF 1.34 MB 日本語
Quick Start Guide PDF 256 KB
Schematic PDF 336 KB 日本語
Other PDF 107 KB 日本語
Application Note PDF 4.94 MB 日本語
By using the module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Application Note PDF 1.91 MB 日本語
AI-generated Summary: The RL78/G23 hardware design guide details essential hardware design considerations including typical circuit schematics, power supply circuits, oscillator circuits, I/O port recommendations, A/D converter notes, and on-chip debug circuits. It emphasizes proper component selection and placement, such as bypass capacitors with good frequency characteristics, and wiring patterns for power supply pins to ensure stable operation. The guide also covers power supply timing requirements, reset pin usage, and external component recommendations to optimize device performance and reliability. It includes a minimum external components list and cautions on unused pin connections and package-specific soldering instructions.
Application Note PDF 1.03 MB 日本語
AI-generated Summary: The RL78/G24 CPU and Flexible Application Accelerator (FAA) share control of the A/D converter to enhance system performance. The FAA executes 32-bit arithmetic operations in a single cycle and can directly access peripheral functions, including the A/D converter, timers, and serial units. Peripheral functions can be allocated between the CPU and FAA via the address bus select register (ADBSEL), enabling efficient resource sharing. This setup improves processing speed and system efficiency by offloading tasks from the CPU to the FAA. Detailed hardware configurations, software settings, and sample codes support implementation and evaluation.
Application Note PDF 752 KB 日本語
AI-generated Summary: The RL78/G24 A/D converter operates in advanced mode disabled, supporting software and hardware trigger no-wait modes for analog-to-digital conversion. It alternately converts internal reference voltage and analog input signals, storing results in internal RAM with 12-bit resolution. The converter uses AVREFP and AVREFM as reference voltages, supports one-shot select mode, and enables A/D conversion end interrupts. Detailed usage examples include software trigger no-wait mode with internal reference voltage and hardware trigger no-wait scan mode. The document provides hardware configurations, software settings, flowcharts, and sample code to implement these functions effectively.
Application Note PDF 1.14 MB 日本語
AI-generated Summary: The RL78/G24 A/D converter advanced mode enables conversion of up to four analog input signals with different triggers assigned per channel. It supports simultaneous sampling of up to three channels and sequential conversions triggered by hardware or software. Operating at a maximum clock frequency of 48 MHz, it features one-shot conversion and no-wait modes. Interrupt requests can be generated individually per channel after conversion. The document details functional comparisons between advanced and disabled modes, usage examples, hardware configurations, software settings, and sample code for effective implementation.
Application Note PDF 709 KB 日本語
Application Note PDF 636 KB 日本語
Application Note PDF 560 KB 日本語
AI-generated Summary: The document explains how to output three PWM waveforms with 100 µs periods using the RL78/G24 timer RD2 in timer mode. It details the configuration of timer registers and pins to generate PWM signals with duty cycles of 75%, 50%, and 25% on TRDIOB0, TRDIOC0, and TRDIOD0 pins respectively. The PWM period and waveform timing are calculated based on a 96 MHz clock source. The document also describes the interrupt handling and register operations involved in PWM output generation.
Application Note PDF 630 KB 日本語
AI-generated Summary: The document explains how to generate PWM waveforms using buffer operation in PWM mode of Timer RG2 on the RL78/G24 microcontroller. It details the method to output a 100μs period PWM signal with sequential duty cycle changes from 90% down to 0% and back up to 90%, triggered by compare match interrupts. The document covers hardware and software configurations, including timer settings, buffer register usage, interrupt handling, and duty cycle change processing with timing diagrams and sample code. It provides comprehensive guidance for implementing and modifying PWM output using Timer RG2.
Application Note PDF 566 KB 日本語
AI-generated Summary: The Timer RG2 in Phase Counting Mode detects phase differences between external signals on TRGCLKA and TRGCLKB pins, counting up or down accordingly. A valid edge on the TRGIDZ pin clears the TRG counter and triggers an interrupt that toggles the P30 port pin. The TRG counter starts at 0000H, counts based on specified conditions, and clears on a rising edge detected at TRGIDZ. This setup enables precise phase difference measurement and port control through interrupt-driven toggling.
PCB Design Files ZIP 2.24 MB
15 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
7 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RL|V1.16.00;LLVM for Renesas RL78|17.0.1.202512;IAR Compiler for RL78|v.5.20.2]
Log in to Download ZIP 42.00 MB
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78, LLVM for Renesas RL78 Function: Driver or Library IDE: e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 26.43 MB 日本語 Function: Application Example
Sample Code
Log in to Download ZIP 11.97 MB 日本語 Function: Application Example
Sample Code
Log in to Download ZIP 13.61 MB 日本語 Function: Application Example
Sample Code
Log in to Download ZIP 5.97 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78 Function: Other peripherals, Timer IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 5.82 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78 Function: Timer IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 5.58 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78 Function: Timer IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 5.78 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78 Function: Timer IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 5.65 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78 Function: Timer IDE: CS+ for CC, e2 studio, IAR EWRL78
9 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7RLG240C00000BJActiveIn Stock1u | $23.53Available
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.