Skip to main content
Renesas Electronics Corporation

Description

The DA14535-00FXDB-P is a daughterboard for use with the DA14535-00FXDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of the DA14535-00FXDEVKT-P. The daughterboard is mounted with a DA14535-00000FX Bluetooth® Low Energy (LE) System-on-Chip (SoC).

Features

  • 32MHz crystal specified for 105°C operation
  • RF matching and embedded printed antenna
  • PCB placeholder for CR2032 battery clip
  • PCB placeholder for RF coaxial connector
  • PCB placeholder for 32kHz crystal
  • PCB placeholder for alternative flash IC

Applications

Type Title Date
Manual - Development Tools PDF 6.74 MB
Manual - Development Tools
Other ZIP 73 KB
PCB Design Files ZIP 1.27 MB
PCB Design Files ZIP 882 KB
Schematic PDF 542 KB
6 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 15.70 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14535-00FXDB-PActiveIn Stock1u | $14N/A