Skip to main content
Renesas Electronics Corporation

Smart Solar Irrigation Pump Controller

Overview

Description

Agriculture is a vital part of many people’s lives, but rising water and energy costs make traditional irrigation systems, which rely on grid electricity or diesel generators, increasingly expensive. This has led to a growing demand for solar-powered alternatives and smart features to conserve energy and water.

Renesas offers a green energy system to meet this demand, providing an efficient and sustainable irrigation system applicable across various regions. By harnessing solar energy and utilizing the maximum power point tracking (MPPT) algorithm, the system maximizes energy efficiency and reduces grid reliance during peak cultivation seasons. The user-friendly interface allows for isolated, programmable control of irrigation schedules and motor speed, offering flexibility and precision for efficient and sustainable agricultural irrigation.

System Benefits​:

  • Compatible with both AC and PMSM motors, using advanced variable frequency drive (VFD) and field-oriented control (FOC) techniques for optimal performance and cost-effectiveness in diverse agricultural applications.
  • Utilizes an MCU with a floating-point unit (FPU) for efficient single inverter control.
  • NB-IoT and Bluetooth® Low Energy (LE) modules enable effective dynamic data acquisition and diagnostics.
  • Solar pump controller emits zero greenhouse gases, reducing carbon footprint.
  • Implements single shunt, leg shunt, and panel shunt for enhanced protection.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
16:9Connector Line.556Connector Line.376AS006AS006AS006Solar PanelSolar PanelSolar PanelFilterFilterFilterTri componentComponent block.745Component block.631Gate Driver High Side x3Gate Driver High Side x3Gate Driver High Side x3Tri component.21Component block.745Component block.631Gate Driver Low Side x3Gate Driver Low Side x3Gate Driver Low Side x3Non-Electric CapSheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.53Sheet.49Sheet.52Sheet.47Sheet.58Sheet.59Sheet.60Sheet.61MotorSheet.290Sheet.291MMSheet.313Sheet.304Sheet.305Sheet.306Sheet.307Sheet.308Sheet.310CAN TransceiverCAN TransceiverCAN TransceiverSheet.374IGBT x6IGBT x6IGBT x6Sheet.205Connector 1Sheet.84Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Connector LineSheet.72Sheet.73Sheet.75Darlington.131Sheet.77Sheet.78Connector Line.82Sheet.83Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Connector LineSheet.93Sheet.94Sheet.95Darlington.131Sheet.97Sheet.98Connector Line.82Sheet.100Sheet.206Connector 1Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Connector LineSheet.216Sheet.217Sheet.218Darlington.131Sheet.220Sheet.221Connector Line.82Sheet.223Sheet.224Sheet.225Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Connector LineSheet.232Sheet.233Sheet.234Darlington.131Sheet.236Sheet.237Connector Line.82Sheet.239Q1Q1Q1Q2Q2Q2Q3Q3Q3Q4Q4Q4Q5Q5Q5Q6Q6Q6U 1UUV 1VVW 1WWSheet.339Connector 1Sheet.341Sheet.342Sheet.343Sheet.344Sheet.345Sheet.346Sheet.347Connector LineSheet.349Sheet.350Sheet.351Darlington.131Sheet.353Sheet.354Connector Line.82Sheet.356Sheet.357Sheet.358Sheet.359Sheet.360Sheet.361Sheet.362Sheet.363Connector LineSheet.365Sheet.366Sheet.367Darlington.131Sheet.369Sheet.370Connector Line.82Sheet.372Connector LineConnector Line.379Connector Line.380R Shunt PanelR Shunt PanelR Shunt PanelSheet.383Sheet.384Connector 1Connector 1.386Connector Line.387Connector Line.388Connector 1.389Connector Line.390Connector Line.391Connector Line.394Connected signals lineConnected signals line.396C1C1C1R Single ShuntR Single ShuntR Single ShuntResistor DividerResistor DividerResistorDividerConnector Line.400Connector ArrowConnector Arrow.406Connector Arrow.407LDO 1LDOLDOLDO 2LDOLDOBoardConnector Arrow.4103.3V3.3V3.3VConnector Arrow.4123.3V3.3V3.3VVBUS SenseVBUS SenseVBUSSenseVBUSVBUSVBUS15V/0.2A15V/0.2A15V/0.2A3.3V/0.5A3.3V/0.5A3.3V/0.5A5V/0.5A5V/0.5A5V/0.5ASheet.425Down arrow.553Communication Lines B.554333Sheet.429Down arrow.553Communication Lines B.554333Sheet.433Down arrow.553Communication Lines B.554 333Sheet.437Down arrow.553Communication Lines B.554 333Connector Arrow.441 15V15V15VDown arrow.553Connector double arrowConnector double arrow.451Connector Arrow.452Connector Arrow.453Connector Arrow.454Connector Arrow.455Sheet.459222Sheet.461Sheet.462 222Sheet.4643.3V/10mAmax3.3V/10mAmax3.3V/10mAmax3.3V/100mA3.3V/100mA3.3V/100mA3.3V/10mAmax3.3V/10mAmax3.3V/10mAmaxConnector Arrow.478Connector Arrow.479Connector Line.484Connector Line.485Y1Y1Y1Connector Line.488Connector Line.489Connector Line.491 15V15V15VConnector double arrow.494Connector Arrow.495Connector Arrow.497Connector Line.499Connector Line.500Connector Arrow.503Connector Arrow.504Connector Arrow.505 5V5V5V 3.3V3.3V3.3V 3.3V3.3V3.3VConnector Line.509Connector Line.510Connector Line.511Connector Line.513Connector Line.514U 2UUConnector Line.516Connector Line.517V 2VVW 2WWConnector Line.520Connector Line.523Connector Line.524Connector Line.525Connector Line.526Connector Line.527R3R3R3R4R4R4Sheet.530 222Sheet.532VBUS:500-800VDCVBUS:500-800VDCVBUS:500-800VDCSheet.536Sheet.537Sheet.538Sheet.539Sheet.540Sheet.541Sheet.542Sheet.543BLEBluetooth LEBluetooth LEBluetooth LE VCCVCCVCCUARTUARTUARTSheet.546Sheet.547Sheet.548Sheet.549Connector Line.552Bi-directionalSheet.561Isolation AmpIsolation AmpIsolation AmpSheet.325Sheet.326Sheet.315AMP 2AmpAmpSheet.551Sheet.316AMP 1AmpAmpOp AmpOp AmpOp AmpSheet.562MCUMCUMCUPWMPWMPWMADC 2ADCADCADC 1ADCADCVCCVCCVCCUARTUARTUARTCANCANCANLTE-M ModuleLTE-M ModuleLTE-M ModuleFlybackFlybackFlybackOp AmpOp AmpOp AmpOp AmpOp AmpOp Amp
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?