Skip to main content

DC Motor Driver Pmod

Overview

Description

This implementation of the HVPAK™ programmable mixed-signal matrix over Pmod™ offers users the flexibility to control and configure the HVPAK motor drive using any MCU/MPU. It includes multiple protection sections, allowing it to function as a standalone motor drive. The system supports easy configuration of both DC motors with direction and speed control and stepper motors with micro-steps, significantly reducing development and turnaround time for customers.

System Benefits​:

  • System overcurrent protection provides a hard cut-off to prevent damage.
  • Utilizes compact components for a sleek Pmod implementation.
  • High voltage HVPAK supports stepper motors with full, half, and micro-stepping, and 2-channel DC motor drive.
  • Controlled and configured via I2C and GPIO for various speed, direction, sleep, and fault inputs.
  • Offers flexibility and ease of integration with any MCU or MPU.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS025 AS025 AS025 LDO LDO LDO Diode - LED Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Darlington.651 Sheet.34 Darlington.254 Ground (earth) Sheet.37 Sheet.38 Sheet.39 Sheet.40 Ground (earth).41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Resistor - Fixed Transformer Inductor Coreless (Air conductor) Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Motor.77 Sheet.78 Sheet.79 M M Mode, Direction, Steps and Sleep Mode, Direction, Steps and Sleep Mode, Direction, Steps and Sleep 12V DC Input 12V DC Input 12V DC Input Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 12V/2.5Amax 12V/2.5Amax 12V/2.5Amax 3.3V/1mA 3.3V/1mA 3.3V/1mA 3.3V/30mA 3.3V/30mA 3.3V/30mA PMOD 6A PMOD 6A PMOD 6A Indication LED Indication LED Indication LED 12V/2A 12V/2A 12V/2A Stepper Motor Stepper Motor Stepper Motor Sheet.213 Transformer Inductor Coreless (Air conductor).94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.211 Sheet.212 Sheet.215 Sheet.214 Motor Sheet.52 Sheet.53 M M Sheet.220 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.221 Sheet.222 Sheet.223 Sheet.225 Sheet.239 Sheet.240 Motor Sheet.242 Sheet.243 M M Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 12V DC Motor 12V DC Motor 12V DC Motor 12V DC Motor 12V DC Motor 12V DC Motor Resistor - Fixed.263 Sheet.264 Sheet.265 Sheet.266 Sheet.267 Connector 1.168 Sheet.269 Connector 1.168.270 Sheet.271 Sheet.272 Sheet.273 Connector 1.168.274 Connector 1.168.275 Sheet.276 Sheet.277 Sheet.278 Sheet.279 Sheet.280 Sheet.281 Sheet.282 Connector 1.168.283 2 2 2 2 Sheet.286 Sheet.287 Sheet.288 Sheet.289 Sheet.290 Sheet.291 Sheet.292 Sheet.293 2 Communication Lines B.795 2 2 2 Connector 1.168.299 Connector 1.168.300 4 4 4 4 Sheet.303 Ground (earth).304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Resistor - Fixed.309 Sheet.310 PMOD 6A PMOD 6A PMOD 6A Sheet.312 Sheet.313 Sheet.314 Sheet.315 Sheet.316 Sheet.317 Sheet.318 Sheet.319 Sheet.320 Sheet.321 Sheet.322 Sheet.323 Sheet.324 Sheet.325 Sheet.326 Sheet.327 Sheet.328 Sheet.329 HVPAK HVPAK HVPAK VDD1 VDD1 VDD1 GPIO GPIO GPIO I2C I2C I2C VDD2 A VDD2 A VDD2A VDD2 B VDD2 B VDD2B H-Bridge Control 0 H-Bridge Control 0 H-Bridge Control 0 I2C I2C I2C GPIO GPIO GPIO GPIO GPIO GPIO Sense A Sense A SenseA Sense B Sense B SenseB H-Bridge Control 1 H-Bridge Control 1 H-Bridge Control 1 Sheet.330 Power Monitor Power Monitor Power Monitor I2C I2C I2C ALRT ALRT ALRT Connector 1.168.331 Connector 1.168.332 Connector 1.168.333 Connector 1.168.334
https://labonthecloud.renesas.com/free-pass/hvpak-dc-motor-driver-pmod/83
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?