Skip to main content
Renesas Electronics Corporation

Overview

Description

The RZ/V2N AI MPU Evaluation Kit V2.0 (RTK0EF0186C03001BJ) is used to evaluate our RZ/V2N quad-core vision AI MPU. The kit includes a CPU board and an expansion board (EXP board). V2.0 adds support for the DDR Suspend to RAM function, and the power supply circuit configuration has been changed accordingly. We provide an AI Software Development Kit (AI SDK) as the software development environment for this evaluation kit. It allows for the evaluation of low-power AI inference, video streaming, and other built-in features. If you are using an older version of the EVK, please refer to the V1.0 documentation.

Differences from the previous product (V1.0)

  • Suspend to RAM function for DDR
    • Ver1.0 (RTK0EF0186C03000BJ): Not available
    • Ver2.0 (RTK0EF0186C03001BJ): Available

Features

  • Device: RZ/V2N R9A09G056N44GBG
    • Cortex-A55 x4, Cortex-M33 x1
    • AI Accelerator DRP-AI3
    • BGA, 15mm x 15mm 840-pin 0.5mm pitch
  • RZ/V2N Evaluation Board (CPU Board):
    • CPU: RZ/V2N
    • PMIC: RAA215300
    • Clock generator: 5L35023B
    • Main memory: LPDDR4X 8GB x1
    • eMMC: 64GB
    • xSPI Flash memory: 64MB
    • External memory: microSD x2
    • Board-to-board connector for sub boards
  • High-speed interface:
    • Gigabit Ethernet x2 ports
    • USB 3.2 Gen2 x1ch (Host only)
    • USB 2.0 x1ch (OTG)
    • PCIe® Gen3 x1ch (2 lanes max)
    • MIPI® CSI-2® x2ch
    • MIPI DSI® x 1ch
    • GPIO: 86 pins
  • RZ/V2H-EVK Expansion Board (EXP Board): *Shared with RZ/V2H
    • HDMI® Tx x1ch
    • Audio auxiliary input connector x1ch
    • Audio microphone input connector x1ch
    • Audio headphone output connector x1ch
    • Pmod™ x4
  • RZBox Contents:
    • RZ/V2N Evaluation Board
    • RZ/V2H EVK Expansion Board
    • Flexible cable for MIPI DSI
    • Heat sink
    • USB cable (Micro B - Type A)
    • Rubber feet (set of 4)
  • Notes
    • AC adapter is not included. A standard USB Power Delivery adapter and cable supporting 60W power supply should be used with the platform.

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Applied Filters:

Videos & Training

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/V2N Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/V2N Evaluation Kit Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?