Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

OTA-Enabled PLC Module

Overview

Description

With the rapid development of intelligent manufacturing, customers are increasingly seeking ways to implement remote control, predictive maintenance, and over-the-air (OTA) updates for industrial equipment—particularly programmable logic controllers (PLCs), which play a critical role in process automation and real‑time system control. These capabilities allow manufacturers to operate more efficiently, reduce maintenance costs, and minimize downtime.

This design incorporates a high‑performance MCU that supports Ethernet connectivity and real‑time system control, enabling manufacturers to remotely manage PLCs and perform OTA firmware updates. This allows changes or fixes to be implemented without the need for physical interaction with the PLC. The design also integrates capacitive touch sensing, speaker, and USB functionality, making the system more user‑friendly for operators.

System Benefits:

  • High‑performance MCU with Ethernet connectivity and real‑time system control enables fast cloud integration and reliable data exchange for industrial applications.
  • High‑performance buck converters and RS‑485 transceivers designed for industrial applications ensure robust, low‑noise communication and efficient power management in harsh industrial environments.
  • Secure OTA communication allows remote firmware updates, minimizing the need for on‑site visits, and reducing system downtime.
  • Capacitive touch sensing unit (CTSU), speaker, and USB support enhance user interaction by providing a modern interface, audio feedback, and connectivity options, thereby improving overall system usability.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Connector Arrow.112FlashFlashFlashConnector double arrowConnector ArrowConnector Arrow.18Speakerspeaker_8_Sheet.21Sheet.22Sheet.23Sheet.24SpeakerSpeakerSpeakerConnector double arrow.26CloudCloud ControlCloud ControlCloud ControlTouch KeySheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42 Touch KeyTouch KeyTouch KeyConnector Arrow.49Connector double arrow.50RS-485 TransceiverRS-485 TransceiverRS-485 TransceiverConnector double arrow.52Connector 1.1603.3V3.3V3.3VBuck ConverterBuck ConverterBuck ConverterCN194CN194CN194Connector double arrow.63RS-485RS-485RS-485Connector Arrow.65Connector 1.160.68Connector Arrow.695V5V5VConnector 1.72USB PlugSheet.75Sheet.76Sheet.77Sheet.78Sheet.79Connector double arrow.86Wi-Fi ModuleWi-Fi ModuleWi-Fi ModuleConnector Arrow.88Connector Arrow.89Connector Arrow.90Connector Line.91Audio CodecAudio CodecAudio CodecAmplifierAmplifierAmplifierSheet.113MCUMCUMCUUARTUARTUARTSPISPISPIQSPIQSPIQSPIIISIISIISCTSUCTSUCTSUUSBUSBUSBPeripheral.110EthernetEthernet
Exiting Interactive Block Diagram

Support