Overview
Description
Power adapters for high-performance computing, specialized industrial equipment, and other applications are required across a wide range of industries, from consumer electronics to industrial and commercial infrastructure. This system is a power‑efficient AC/DC adapter that leverages GaN FETs to deliver up to 240W of output power. Designed for high‑performance computing and industrial applications, it provides a stable 20V/12A DC output across a global AC input range, combining elite energy efficiency with a rugged, compact design.
System Benefits:
- Wide AC input range from 90V to 264V
- DC output of up to 20V/12A
- Standby power consumption below 150mW
- High power density of 3W/cm³
- Complies with both EU CoC V5 Tier 2 and US DOE Level VII energy efficiency standards
Comparison
Applications
Test This Board Remotely
AC/DC
Products
GaN FET
Products
Half-Bridge Driver
Products
SR Controller
Products
Optocoupler
Products
Videos & Training
The Half‑Wave LLC Charging Topology provides a wide 5 to 48V operating range and delivers high power density and efficiency through a highly integrated PFC and Half‑Wave LLC architecture. It offers best‑in‑class low standby power, scalability up to 500W, and a low BOM cost, making it well‑suited for compact, efficient power designs across lighting, motor control, and fast‑charging applications.