Skip to main content

Features

  • Wide input voltage range: 2.5V to 20V
  • Maximum output current: 500mA
  • Low dropout voltage: 269mV typical at 500mA
  • Low ground current
  • Output voltage adjustable: 1.224V to 18V
  • Excellent line and load regulation
  • Stable with 1μF - 200μF MLCC output capacitor
  • Short-circuit current limit with foldback
  • Over-temperature shutdown protection
  • 8 Ld DFN (3mm × 3mm) and SOIC package

Description

The RAA214250 is a low-dropout linear voltage regulator that operates from 2.5V to 20V and provides up to 500mA of output current with a typical dropout of 269mV. The output voltage is adjustable with external feedback resistors anywhere from 1.224V to 18V.

Parameters

AttributesValue
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)20
Output Voltage (Min) (V)1.22
Output Voltage (Max) (V)18
Output Current 1 (Max) (A)0.5
Drop Out Voltage (Typical)0.27
Fixed Output Voltage OptionNo
PSRR (db)87
Quiescent Current68 µA
Noise (10Hz to 100kHz) (μVrms)167
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.8580.6
SOICN-EP4.9 x 3.9 x 1.4081.3

Application Block Diagrams

Interactive block diagram of the Pirani vacuum gauge system features MCU with a high-precision analog front-end with 24-bit ΔΣ ADC, a 16-bit DAC, and excitation current sources.
Pirani Vacuum Gauge
This system uses thermal conductivity to measure vacuum pressure with high accuracy and compact design.
Interactive block diagram of a hybrid inverter with an intermediate DC Bus architecture
Hybrid Inverter
This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms.
Interactive block diagram of the smart touch panel system features an ultra-low power MCU, air quality, temperature, thermopile sensors and touch control.
Smart Touch Panel
Smart touch panel with low-power MCU enables real-time air quality, temperature, and touch control.
Electronic Toll with GNSS Block Diagram
Electronic Toll with GNSS
ETC systems automate toll payments to reduce traffic and eliminate manual toll booth delays.
Smart Fish Tank Block Diagram
Smart Fish Tank
The smart fish tank automates water replacement, controllable via a Wi-Fi-based mobile app.
Smart Cradle Block Diagram
Smart Cradle
Smart cradle with cry detection, real-time alerts, auto-swing function, and Bluetooth mobile app support.
Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety.
Absolute Inductive Position Sensor Block Diagram
Absolute Inductive Position Sensor
Cost-effective sensor system with a customizable design supports high-speed operations up to 250,000 RPM.
Photovoltaic (PV) Arc Detection System Block Diagram
Photovoltaic (PV) Arc Detection System
Real-time PV arc detection system minimizes fire risks with fast, accurate fault identification.
Displacement Measurement Using LVDT Block Diagram
Displacement Measurement Using LVDT
High-precision LVDT displacement sensor system with robust signal processing for industrial automation.
240V AC BLDC Motor Control Block Diagram
240V AC-Input BLDC Motor Controller
BLDC motor controller powered off main AC input, with optional remote control via Wi-Fi or Bluetooth.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
X-in-1 Electric Vehicle Unit: 48V Inverter, Onboard Charger, DC/DC Converter Interactive Block Diagram
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
500W Onboard Battery Charger for 2-Wheeler EV Block Diagram
500W Onboard Battery Charger for 2-Wheeler EV
High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health.

Applied Filters: