Overview

Renesas’ RL78/I1D, RL78/G12, G13 and G14 integrate on-chip the peripheral functions necessary for use in smoke detector design, making it possible to reduce external parts count and the overall product size.

Detectors

System Block Diagram

System Block Diagram

Recommended Products
Block Semiconductor
device
Recommended
products
Features, etc.
Sensor control MCU RL78/I1D Operational amplifiers, 12-bit A/D converter and window comparators, very low power operation
RL78/G12, G13, G14 32 MHz, 16-bit general purpose, True low power