Skip to main content

Features

  • 80MHz RXv2 core (5.05 CoreMark/MHz*), single-precision FPU
    • *Typical for RXv2 core
  • Wide operating voltage range: 2.7V to 5.5V
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 32KB code flash, 12KB SRAM
  • 8KB data flash that can store data like an EEPROM
  • Diverse package lineup from 48 to 64 pins
  • Up to 80 general-purpose I/O ports
  • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 80MHz PWM
    • 3 channels for 3-phase complementary switching, 4 channels for single-phase complementary switching
  • 12-bit A/D converter x 3 units, 12-bit D/A converter x 2 channels
  • Comparator x 4 channels, single-ended PGA x 4 channels

Description

The RX24T Group is a 32-bit microcontroller suited for dual inverter control that has a built-in Floating-Point Unit (FPU) which enables it to easily program complex inverter control algorithms.

Parameters

AttributesValue
Main CPURXv2
Program Memory (KB)128, 256, 384, 512
RAM (KB)16, 32
Carrier TypeFull Carton (Tray), Tape & Reel, Tray
Supply Voltage (V)2.7 - 5.5
I/O Ports48, 58, 78, 80
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)80
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)4
I2C (#)4
CAN (ch)0, 1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)17, 21, 28, 36
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)13, 17
8-Bit Timer (ch)8
Standby operable timerNo
12-Bit A/D Converter (ch)12, 17, 22
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0, 2
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP10 x 10 x 1.7640.5
LFQFP12 x 12 x 1.7800.5
LFQFP14 x 14 x 1.7 (PLQP0100KB-B) / 14 x 14 x 1.6 (PLQP0100KP-A)1000.5
LFQFP14 x 14 x 1.71000.5
LQFP14 x 14 x 1.7640.8
LQFP14 x 14 x 1.7800.65

Application Block Diagrams

Smart Heat Pump Block Diagram
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Absolute Inductive Position Sensor Block Diagram
Absolute Inductive Position Sensor
Cost-effective sensor system with a customizable design supports high-speed operations up to 250,000 RPM.
Central Vacuum Cleaner Block Diagram
Central Vacuum Cleaner
BLDC motor central vacuum cleaner offers energy efficiency and remote control for enhanced convenience.
Heat Pump Control System Block Diagram
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
Portable EV Charger Block Diagram
Portable EV Charger
Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity.
Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
Resolver motor control system block diagram features an MCU, full-bridge FET drivers, buck regulators and RS-485 transceivers.
Resolver Motor Control for Small Industrial Robots
Compact robotic system offers precise motion control, robust design, and reduced development time.
Point-of-Sale Printer Controller Block Diagram
Point-of-Sale Printer Controller
Mini printer design integrates dual BLDC control, rich HMI, and secure cloud connectivity.
48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Additional Applications

  • Industrial
  • Office automation
  • Home appliances

Applied Filters:

News & Blog Posts

Blog Post
May 10, 2023
Functional Improvement of RX and FOC Motor Control: Achieving Sensorless FOC Across the Entire Speed Range
Blog Post
Apr 6, 2023
Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide!
Blog Post
Mar 20, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding
Blog Post
Mar 3, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU
Blog Post
Jan 23, 2023
RX Family Software – The Past and the Future - #6
Blog Post
Dec 21, 2022
RX Capability for Digital Power Conversion
Blog Post
Sep 1, 2022
RX Family Software – The Past and the Future - #5
Blog Post
Jun 17, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family!
Blog Post
Apr 19, 2022
Design Guide for RX MCU Board Wiring Pattern
Blog Post
Apr 5, 2022
RX Family Software – The Past and the Future - #3
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 4, 2022
Supporting a Smooth Start of Your Development with RX by Video!
Blog Post
Feb 16, 2022
Renesas Wins 2021 China CHIM Golden Smart Award and Top 10 Supply Chain Products Award
Blog Post
Feb 1, 2022
RX Family Software – The Past and the Future - #1
Blog Post
Dec 6, 2021
To Seamlessly Switch to a 32-Bit RX Family MCU
Blog Post
Nov 15, 2021
RX – The Microcontroller You Can Trust!
Blog Post
Oct 15, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology
Blog Post
Oct 6, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup
Blog Post
Sep 21, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE)
Blog Post
Aug 4, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation
Blog Post
Aug 2, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program!
Blog Post
Jul 13, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support!
Blog Post
Jul 2, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio.
Blog Post
Jun 1, 2021
RX13T Sensorless 120-Degree Solution
Blog Post
Apr 27, 2021
Time flies in a flash of light! Renesas RXv2 Core has exceeded a CoreMark of 5.0. How does it achieve this result?
Blog Post
Oct 24, 2020
High Precision Small Industrial Robotic Control