Overview
The SLG46826V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46586 programmable mixed-signal matrix with in-system programmability IC. It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I2C pull-up resistors
Sample & Buy
SLG46826V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG46826V-DIP unresponsive after using Pin2/IO0 as output
... opposed to GPIO in an older document. Is it possible that Pin 2 gets connected to VDD when plugged into the SLD4DVKDIP? Next thing is to program another chip without SLD4DVKDIP by using an arduino clone.slg46826v_dip_quickstartguidev1.0.pdf REN_slg46826v_dip_quickstartguidev1.0_MAT_20180126_1.pdf
Jun 22, 2022 - Open source GreenPAK SMD to DIP are available
In case anybody is interested, I posted open source designs of SMD to DIP adapters for GreenPAK devices. They include a connectors for standalone and in-circuit programming. Note that the connector uses the SWIIC pinout rather than Renesas' pinout. I program them with RP2040 boards such a Raspberry Pi ...
Jan 31, 2024 - SLG46826 I2C Soft Reset Caused NVM Read Protection
I've been programming an SLG46826V-DIP using a CH431A and everything was going well. I was following the ISP document and the Arduino sample code. On the Medium post a soft reset is mentioned "...by generating a soft reset using I2C. By setting register in address 0xC8, the device ...
Jan 16, 2024