This design shows an emergency broadcast system for boats, and features Renesas’ newly-launched RA6 MCU series. This MCU provides a high-performance system, which includes system control, human-machine interface (HMI), touch control, alarm sound output, a 4G/GPS connection, and system encryption. The entire solution enables better scalability and easy maintenance because of the Arm® ecosystem. This design also features Renesas’ power devices for adaptive solar charging and battery management systems.

System Benefits:

  • The RA6M3 high-performance MCU with HMI, touch, security and 4G/GPS connectivity
  • High-performance power devices for solar charging and battery management systems, as well as maximum power point tracking (MPPT) and battery control algorithms

 

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RA6M3 120MHz Arm® Cortex®-M4F core with USB High-Speed, Ethernet and TFT controller Datasheet Select Specific Device
       
Buck-Boost Controller      
ISL81601 60V Bidirectional 4-Switch Synchronous Buck-Boost Controller Datasheet Buy/Sample
       
Buck-Boost Regulator      
ISL85403 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter Datasheet Buy/Sample
       
Fuel Gauge IC      
RAJ240045 2 to 4 Series Li-ion Battery Manager Datasheet Buy/Sample
       
Sensor      
HS3001 High-Performance Relative Humidity and Temperature Sensor Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads