Remote monitoring and control (M&C) systems are designed to control large or complex facilities such as factories, power plants, network operations centers, airports, and spacecraft, with some degree of automation. M&C systems may receive data from sensors, telemetry streams, user inputs, and pre-programmed procedures. It is often convenient to have remote monitoring stations to provide status and control to the various “nodes” on the system, typically through RS-232, RS-485 and RS-422. Using the Synergy S5D9 microcontroller (MCU), Renesas’ Remote Monitoring System solution can quickly support various connectivity standards and an LCD to form a monitoring station. The ISL32704E transceiver supports a fully-isolated and robust ESD RS-485 interface while the RV1S9160A photocoupler provides isolation for other RS-232/RS-485 transceivers.

The solution supports voice recognition and capacitive touch control. The Wi-Fi can support WLAN connectivity to the cloud. And, the bigger color TFT-LCD supports an improved HMI.

An optional cloud connection is supported by the peripheral module interface (PMOD) RF modules and the Synergy SSP.

Key Features

  • Wide connectivity with multiple isolated RS-485, RS-232 and RS-422 buses
  • High performance Arm® Cortex® S5D9 MCU with built-in TFT-LCDC, capacitive touch with qualified SSP
  • Large memory for supporting the high connectivity requirements
  • Easy cloud connection

Applications

  • Factory automation
  • Building automation
  • Network operations
System Block Diagram

Remote Monitoring System

Winning Combinations

Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.

See the benefits immediately with our “Winning Combinations” solutions