Overview
Description
The SLG47004 is an AnalogPAK™ programmable mixed-signal IC with operational amplifiers, digital rheostats, EEPROM, and a wide set of analog and digital macrocells.
SLG47004 builds upon the flexibility of the GreenPAK’s traditional mixed-signal solution by integrating a mix of advanced analog features, including op amps with programmable bandwidth, 10-bit digital rheostats, analog switches, and a chopper analog comparator. The unique Auto-Trim feature highlights the ability of this GreenPAK device to periodically tune its rheostat value to either compensate for system error sources or reconfigure circuit parameters. The SLG47004 provides dynamic Power Down control for all analog and digital blocks to optimize power consumption performance. Common applications include sensor interfaces, ADC analog front-ends, configurable amplifiers, tunable filters, and a variety of other analog circuits. This multi-time programmable solution is built into a tiny 3mm x 3mm package.
Features
- User-defined Auto-Trim procedure for two independent analog channels
- Event-triggered memory self-programming routine for digital rheostats
- In system programmability
- Multiple-time programmable memory
- Configurable Power Down option for all analog and digital macrocells
- Wide range power supply
- 2.5V (±4%) to 5V (±10%)
- Low current consumption
- Operating temperature range: -40°C to 85°C
- RoHS-compliant/Halogen-free
- Package: STQFN-24 (3.0mm x 3.0mm x 0.55mm, 0.4mm pitch)
- Macrocells Overview
- Two general-purpose op amps with configurable bandwidth
- Instrumentation amplifier mode, including a third internal op amp
- Two 10-bit 100kΩ digital rheostats with optional potentiometer mode
- Two SPST analog switches
- Three analog comparators
- Two low-power general-purpose rail-to-rail analog comparators (ACMPxL)
- One low-offset chopper comparator
- Three oscillators (OSC)
- 2.048kHz oscillator
- 2.048MHz oscillator
- 25MHz oscillator
- Thirteen combination function macrocells
- Three selectable DFF/LATCH or 2-bit LUTs
- One selectable programmable pattern generator or 2-bit LUT
- Seven selectable DFF/LATCH or 3-bit LUTs
- One selectable pipe delay or ripple counter or 3-bit LUT
- One selectable DFF/LATCH or 4-bit LUT
- Seven multi-function macrocells
- Six selectable DFF/LATCH or 3-bit LUTs + 8-bit delay/counters
- One selectable DFF/LATCH or 4-bit LUT + 16-bit delay/counter
- I2C serial communication interface
- Analog temperature sensor
- 2-kbit (256 x 8) I2C-compatible (2-wire) serial EEPROM emulation with software write protection
- Power-on Reset (POR)
- Two general-purpose op amps with configurable bandwidth
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG47004 Development Kit with Socket Adapter
The SLG47004V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47004V-SKT kit includes the SLG4SA24AA-30x30 socket adapter and 20 SLG47004V GreenPAK programmable mixed-signal matrix IC samples.
Used...
GreenPAK SLG47004 20-Pin DIP Prototyping Board
The SLG47004V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.
GreenPAK SLG47004V Evaluation Board
The evaluation board for the SLG47004 is designed to prototype basic analog configurations of SLG47004 with user-defined parameters.
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test This Board Remotely
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
5A Programmable Mixed-Signal IC Load Board
The QCIOT-ELOADPOCZ load board is a programmable electronic load for the QuickConnect ecosystem that enables system stress testing while prototyping.
The board includes the SLG4BE46142V programmable mixed-signal IC that serves as an I2C-enabled controller for selecting current load.
The board...
Test This Board Remotely
GreenPAK Introduction Kit Lite
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
GreenPAK Introduction Kit includes:
- SLG4DVKLITE with a USB...
GreenPAK Introduction Kit
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for customers starting new development.
GreenPAK Introduction Kit includes:
- SLG4DVKADV GreenPAK Advanced Development Board
- SLG4SA-DIP Adapter for GreenPAK Advanced Development Board
- Following DIP Proto Boards:
- 2x SLG46120V-DIP
- 2x SLG46721V-DIP
- 2x...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
This video demonstrates an LED dimmer using the AnalogPAK™ SLG47004.