The RE01B is an Arm® Cortex®-M0+ 32-bit MCU that integrates Bluetooth 5.0 functionality into the RE family and features ultra-low power and high-speed operation. The RE01B is ideal for many different battery-driven IoT applications due to its ultra-low power (35uA/MHz in operation, 500nA in standby) and high-speed operation (up to 64MHz) thanks to the SOTB™ technology, and its large memory footprint (1.5MB Flash memory/256KB SRAM). In particular, the RE01B is suitable for many consumer, healthcare and industrial sensor applications and also voice remote control applications that all require ultra-long battery life while needing high-speed computation and Bluetooth communication. The RE01B is also suitable for applications such as smart meters and monitoring devices that need large memory to handle large amounts of data and firmware updates. In addition, the RE01B improves your applications battery life or enables battery maintenance-free by using its built-in Energy Harvesting Controller.

The RE01B product has Bluetooth 5.0, an energy harvesting control circuit, ultra-low power consumption 14-bit ADC (4uA operation), low power flash programming (rewriting at about 0.6mA), as well as security function (Trusted Secure IP). Trusted Secure IP is capable of performing symmetric-key algorithm (AES) and random number generation at high speed using dedicated on-chip hardware, and can be used to realize the secure updating of flash memory and prevention of unauthorized firmware startup (secure boot). In addition, user key data can be safely managed by Trusted Secure IP, which contributes to protecting IoT-embedded devices from virus intrusion and wiretapping.

The RE01B Group provides a protocol stack that complies with the Bluetooth 5.0 LE specification. By combining with the profile provided by the development support tool QE for BLE, you can easily develop applications that utilize the Bluetooth Low Energy communication function of the RE01B group.

Get Development Tools

Features

  • CPU: Arm Cortex-M0+ core, Max. 64MHz
  • Voltage: 1.62V to 3.6V
  • Package: 64-pin QFN
  • Memory: SRAM 256KB, Program Flash 1.5MB
  • Timer: 32-bit Timer (ch) x 1, 16-bit Timer (ch) x 3, 8-bit Timer (ch) x 2, Watchdog Timer (ch) x 2, 1 second event timer, stop watch
  • PWM: PWM Output x 8
  • Analog function: 14-bit A/D Converter (ch) x 7
  • On-chip Oscillator Freq. (MHz): Low speed 32.768kHz Middle speed 2MHz High speed 64 MHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection
  • Energy Harvesting Controller
  • Communications functions: SCI (UART), I2C, SPI
  • HMI and Graphics: 2D graphics
  • TSIP-Lite
  • 2.4 GHz radio with Bluetooth 5.0 Low Energy

Applications

  • Healthcare
  • Smart Metering
  • Smart Home/Building

starFeatured Documents

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star RE01B Group Product with 1.5-Mbyte Flash Memory Datasheet 日本語 Datasheet PDF 1.11 MB
User Guides & Manuals
star How to Use RE Family Microcontroller 日本語 Guide PDF 353 KB
star RE01B Group Product with 1.5-Mbyte Flash Memory User's Manual: Hardware 日本語 Manual - Hardware PDF 13.73 MB
Evaluation Board RE01B Quick Start Guide Rev.1.00 日本語 Quick Start Guide PDF 1.24 MB
Application Notes & White Papers
star RE01B Group Getting Started Guide to Development Using CMSIS Package Application Note 日本語 Application Note PDF 4.17 MB
Bluetooth LE microcomputer / module Windows 10 Bluetooth LE Application Rev.1.00
Related Files: Sample Code
日本語 Application Note PDF 1.62 MB
RE01B Group Bluetooth Low Energy Sample code (using CMSIS Driver Package) Application Note Rev.2.20
Related Files: Sample Code
日本語 Application Note PDF 1.68 MB
RE01B Group Hardware Design Guide Application Note 日本語 Application Note PDF 831 KB
RE01B Group Guidelines for Bluetooth Board Design Application Note 日本語 Application Note PDF 4.23 MB
Bluetooth LE MCU Bluetooth Test Tool Suite operating instructions Application Note Rev.1.05 日本語 Application Note PDF 3.15 MB
- Bluetooth LE MCU Bluetooth Test Tool Suite operating instructions Application Note Rev.1.05 - Sample Code 日本語 Sample Code ZIP 23.51 MB
Bluetooth LE microcomputer / module Bluetooth qualification acquisition Application Note Rev.1.40 日本語 Application Note PDF 1.15 MB
RE01B Group Testing for Certification of Compliance with the Radio Law (Japan) Application Note 日本語 Application Note PDF 779 KB
Bluetooth® Low Energy microcomputer Design Guidelines for a Pattern Antenna Application Note (R01AN3134EJ0105) Rev.1.05 日本語 Application Note PDF 2.93 MB
RE01B Group Bluetooth Low Energy Application Developer's Guide Application Note 日本語 Application Note PDF 2.92 MB
RE01B Group Tuning Procedure of Bluetooth Dedicated Clock Frequency Application Note 日本語 Application Note PDF 300 KB
RE01B Group IAR Embedded Workbench for Arm patch setup guide Application Note
Related Files: Sample Code
Application Note PDF 392 KB
RE01B Group Bluetooth Low Energy sample code for batteryless beacon Application Note
Related Files: Sample Code
日本語 Application Note PDF 800 KB
RE01B Group Bluetooth Low Energy Profile Developer's Guide Application Note 日本語 Application Note PDF 1.29 MB
Other
RE Family Brochure Brochure PDF 2.86 MB
[Flyer] E2Emulator[RTE0T00020KCE00000R] 日本語, 简体中文 Flyer PDF 381 KB
Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語, 简体中文 Flyer PDF 417 KB
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 General Reliability Literature PDF 14.70 MB

file_downloadDownloads

Title language Type Format File Size Date
Software
QE for BLE[RA,RE] V1.2.0 : A Dedicated Tool for Bluetooth® low energy. 日本語 Software & Tools - Other ZIP 10.00 MB
Sample Code
Bluetooth LE microcomputer / module Windows 10 Bluetooth LE Application Rev.1.00 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 3.02 MB
RE01B Group Bluetooth Low Energy Sample code (using CMSIS Driver Package) Application Note Rev.2.20 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 96.47 MB
Bluetooth LE MCU Bluetooth Test Tool Suite operating instructions Application Note Rev.1.05 - Sample Code 日本語 Sample Code ZIP 23.51 MB
- Bluetooth LE MCU Bluetooth Test Tool Suite operating instructions Application Note Rev.1.05 日本語 Application Note PDF 3.15 MB
[Notes] e2 studio Integrated Development Environment (writing the option-setting memory for RE family) Rev.1.00 - Sample Code 日本語 Sample Code ZIP 387 KB
- [Notes] e² studio Integrated Development Environment (writing the option-setting memory for RE family) 日本語 Tool News - Note PDF 143 KB
RE01B Group IAR Embedded Workbench for Arm patch setup guide Application Note Rev.1.01 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 780 KB
RE01B Group Bluetooth Low Energy sample code for batteryless beacon Application Note Rev.1.00 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 2.59 MB

select_allSoftware & Tool Pages

Title Type Description Company
E2 emulator Lite [RTE0T0002LKCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX] Renesas
E2 emulator [RTE0T00020KCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX] Renesas
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
(Note: You need to install compiler separately as an additional software)
(Note: No separate e² studio installation required for RA FSP, this will be installed as part of the FSP with e² studio installer (Platform Installer) on GitHub.)
Renesas
PG-FP6 Programmer (Unit/SW) Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] Renesas
Renesas Flash Programmer (Programming GUI) Programmer (Unit/SW) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0] Renesas
Bluetooth® Low Energy Protocol Stack for RE Family Protocol Stack Bluetooth v5.0 certified protocol stack [Target device: RE01B]
Renesas
RE Software Development Kit Software Package This Software Package for the RE family that supports various RE as Energy Harvest, 2D Graphics function.
Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy Solution Toolkit Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e2 studio"] [Support MCU/MPU: RA, RX, RL78] Renesas

memoryBoards & Kits

Part Number Title Type Company
EB-RE01B RE01B MCU Bluetooth® Low Energy Evaluation Board Evaluation TESSERA Technology Inc.
RM-BE1 RE01B Ultra-Low Power BLE Module Evaluation RELOC

printNews & Additional Resources

Resonator Information

Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the resonator.

For bluetooth-dedicated clock resonator:
NIHON DEMPA KOGYO: Please see IC Matching Information in the RE01B column.