Overview

Description

The RAA214220 is a low dropout linear voltage regulator that operates with a very wide input voltage range. It provides up to 150mA of output current. The device features a wide input voltage range (2.5V–20V) with excellent line and load regulation. It has integrated fault protection such as over temperature shut down (OTSD) and short-circuit current limit. It is suited for battery powered and USB devices. The output voltage of the device is adjustable with an external resistor network between the output pin and ground. It is well regulated over temperature and the operating range of the input voltage and load. The device is stable with an MLCC output capacitor as low as 1µF. The RAA214220 is available in the 5-pin TSOT23 package.

Features

  • Wide Input Voltage Range 2.5V to 20V
  • Output Current up to 150mA
  • Low Ground Current
  • Adjustable and Accurate Output Voltage from 1.2266V to 18V
  • Low Dropout Voltage: 225mV typical at 150mA load
  • Excellent Line and Load Regulation
  • Stable with 1μF–47μF MLCC Output Capacitor
  • Integrated Fault Protections Including Thermal Shutdown and Current Limit
  • Available in the compact and cost effective TSOT23 package

 

Comparison

Applications

Applications

  • Battery-powered equipment
  • MCU power supply
  • Electric meters
  • USB devices
  • Laptop computers and tablets
  • Portable modules and appliances

Documentation

Type Title Date
Datasheet PDF 1.65 MB
Brochure PDF 5.49 MB 日本語
Application Note PDF 509 KB
Application Note PDF 397 KB
4 items

Design & Development

Boards & Kits

Boards & Kits

Models