Applied Filters:
Renesas Boards & Kits
Development
S7G2 Development Kit
DK-S7G2 Active
Discover the flagship of the Synergy™ microcontroller (MCU) family, develop seamlessly with the Synergy Platform, and implement special functions with the expansion board.
System Requirements
- Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
- ≥8GB system... Read More
Recommended Documents:
Evaluation
SK-S7G2 Starter Kit
RTK7SKS7G2S00003BU Active
Experience the power of the Synergy™ Platform and key features of the flagship Synergy S7G2 microcontroller (MCU) Group within minutes.
Recommended Documents:
Partner Boards & Kits
SoM/SBC
AP-S7G2-0A
Provides a CPU board equipped with the Renesas S7G2, the highest-performance microcontroller in the Renesas Synergy™ series featuring an Arm® Cortex®-M4 core. Delivers high-performance with advanced connectivity and security capabilities. Enables shorter project development cycles, reduced total cost of ownership for development and maintenance, and lower barriers to development startup by leveraging the Renesas Synergy platform.
Provided By:
AlphaProject Co.,Ltd.