Skip to main content
Renesas Electronics Corporation

Overview

Experience the power of the Synergy™ Platform and key features of the flagship Synergy S7G2 microcontroller (MCU) Group within minutes.

Features

  • Access all pins and on-board peripherals of the Synergy S7G2 MCU
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB, Ethernet with IEEE 1588 Precision Time Protocol (PTP) support, CAN, and RS-232/RS-485
  • Arduino™ Shield Uno compatible socket and Pmod™ connectors for expansion with third-party, off-the-shelf, and custom multi-function boards
  • Wireless radio expansion capabilities with a Bluetooth® Low Energy (LE) module
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), graphics LCD controller with 2.4-inch QVGA (240 x 320) TFT LCD with capacitive touch screen, and GUIX Studio™ for developing user interface screens
  • Measure real-time power consumption of the current over program execution
  • Security and encryption functions enable secure data communications and storage, with support for industry-standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Products in the Design

Sample & Buy

SK-S7G2 Board

SK-S7G2 Starter Kit

RTK7SKS7G2S00003BU Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:No
China RoHS Compliant:No