Skip to main content

Features

  • 240MHz Arm® Cortex®-M4 CPU
  • Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy
  • Graphics LCD controller
  • 2D drawing engine
  • Capacitive Touch Sensing Unit
  • Advanced analog
  • Ethernet MAC controller with IEEE 1588 PTP
  • USB 2.0 High-Speed and Full-Speed
  • SDHI
  • Quad SPI
  • Safety and security features, to handle a wide range of complexity

Description

Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy, the S7G2 MCU Group has 3MB to 4MB of flash memory and 640KB of SRAM. Rich in features, it includes a graphics LCD controller, 2D drawing engine, Capacitive Touch Sensing Unit (CTSU), advanced analog, Ethernet MAC controller with IEEE 1588 PTP, USB 2.0 High-Speed and Full-Speed, SDHI, quad SPI, and safety and security features, to handle a wide range of complexity.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
Program Memory (KB)3072, 4096
RAM (KB)640
Carrier TypeTray
Supply Voltage (V)2.7 - 3.6
I/O Ports70, 104, 126, 172
Temp. Range (°C)-40 to +85, -40 to +105
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet (ch)0, 1, 2
EtherCat (ch) (#)0
SCI or UART (ch)10
CAN (ch)2
CAN-FD (ch)0
PWM Output (pin#)0, 3, 4
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
Security & Encryption128-bit Unique ID, TRNG, AES128, AES192, AES256, 3DES, ARC4, RSA, DSA, SHA-1, SHA-224, SHA-256, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA13 x 13 x 1.41760.8
LFBGA13 x 13 x 1.42240.8
LFQFP14 x 14 x 1.71000.5
LFQFP20 x 20 x 1.71440.5
LFQFP24 x 24 x 1.71760.5
TFLGA7 x 7 x 1.051450.5

Applications

  • Industrial process control

Applied Filters: