Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11659
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)3072
Data Flash (KB)64
SRAM640 KB
Lead Count (#)100
Operating Voltage Range (V)2.7 - 3.6
Operating Freq (Max) (MHz)240
DAC12-bit x 2-ch
I/O Ports70
CAN (ch)2
SafetyYes
Security & EncryptionUnique ID, TRNG, AES(128/192/256), 3DES/ARC4, ECC/RSA/DSA, SHA1/SHA224/SHA256, GHASH
Family NameSynergy
DMAYes
EthernetYes
MOQ720
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA
Country of Wafer FabricationTAIWAN
10-Bit A/D Converter (ch)0
10-Bit D/A Converter (ch) (#)0
12-Bit A/D Converter (ch)16
12-Bit D/A Converter (ch)2
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)0
16-Bit A/D Converter (ch)0
16-Bit D/A Converter (ch)0
16-Bit Timer (ch) (#)0
24-Bit Sigma-Delta A/D Converter (ch)0
2D Drawing EngineYes
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)12
3D GPUNo
8-Bit D/A Converter (ch)0
8-Bit Timer (ch)0
AcceleratorNo
Analog Comparator (ch)6
Asynchronous General Purpose Timer (ch)0
Asynchronous General Purpose Timer / Interval Timer (ch)2
Bit Length32
CAN-FD (ch)0
CPUM4
CPU ArchitectureArm
Camera I/F (Parallel)No
Capacitive Touch Sensing Unit (ch)12
Carrier TypeFull Carton (Tray)
DMA (ch)8
DMAC or DTCDMAC&DTC
DRAM I/FSDRAM
DTC (ch)0
Debug InterfaceJTAG
ECC SRAMNo
EtherCat (ch) (#)0
Ethernet (ch)1
Ethernet speed10M/100M
External Interrupt Pins (#)16
External Memory Bus (bit)8
Family NameSynergy MCU
Floating Point UnitSingle
Graphics LCD ControllerYes
Group NameS7G2
Group NameS7G2
High Resolution Output TimerYes
High-Speed Analog Comparator (ch)0
I2C (#)2
I3C (ch)0
Image CodecJPEG
IrDAYes
LIN (#)0
LVD or PVDYes
Lead CompliantYes
Length (mm)14
Longevity2041 Dec
Low-Power Analog Comparator (ch)0
MIPI Interfaces (CSI) (ch)0
MIPI Interfaces (DSI) (ch)0
Main CPUARM Cortex-M4
NPUNo
Number of Supply Voltage(s) (#)1
OPAMP (ch) (#)0
OSPI (ch)0
On-chip OscillatorYes
PCI Express (generation and ch)No
PGA (ch)6
PWM Output (pin#)24
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Power-On ResetYes
Price (USD)$23.76219
QSPI (ch)1
RAM (KB)640
RTCYes
SCI or UART (ch)10
SDHI (ch)2
SPI (ch)2
SSI (ch)1
Security128-bit Unique ID TRNG AES(128/192/256) 3DES/ARC4 RSA/DSA SHA1/SHA224/SHA256 GHASH
Segment LCD ControllerNo
Series NameS7
Standby operable timerYes
Sub CPUNo
Sub-clock (32.768 kHz)Yes
Suggested KitsSK-S7G2
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)Ta = -40 to +105
Temperature Sensor (ch) (#)1
Thickness (mm)1.7
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB Ports (#)2
USB SS (host ch/device ch)( 0 / 0 )
USBFS (ch)0
USBHS (ch)0
Watchdog Timer (ch)2
Width (mm)14
WirelessNo

Description

Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy, the S7G2 MCU Group has 3MB to 4MB of flash memory and 640KB of SRAM. Rich in features, it includes a graphics LCD controller, 2D drawing engine, Capacitive Touch Sensing Unit (CTSU), advanced analog, Ethernet MAC controller with IEEE 1588 PTP, USB 2.0 High-Speed and Full-Speed, SDHI, quad SPI, and safety and security features, to handle a wide range of complexity.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.