| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_858 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24 x 24 x 1.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| RoHS (R7FS7G27G3A01CFC#AA0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Program Memory (KB) | 3072 |
| Data Flash (KB) | 64 |
| SRAM | 640 KB |
| Lead Count (#) | 176 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Operating Freq (Max) (MHz) | 240 |
| DAC | 12-bit x 2-ch |
| I/O Ports | 126 |
| CAN (ch) | 2 |
| Safety | Yes |
| Security & Encryption | Unique ID, TRNG, AES(128/192/256), 3DES/ARC4, ECC/RSA/DSA, SHA1/SHA224/SHA256, GHASH |
| Family Name | Synergy |
| DMA | Yes |
| Ethernet | Yes |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | TAIWAN |
| 10-Bit A/D Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 12-Bit A/D Converter (ch) | 21 |
| 12-Bit D/A Converter (ch) | 2 |
| 12-Bit Timer (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 2D Drawing Engine | Yes |
| 32-Bit High Res Timer (ch) | 4 |
| 32-Bit Timer (ch) | 14 |
| 3D GPU | No |
| 8-Bit D/A Converter (ch) | 0 |
| 8-Bit Timer (ch) | 0 |
| Accelerator | No |
| Analog Comparator (ch) | 6 |
| Asynchronous General Purpose Timer (ch) | 2 |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| Bit Length | 32 |
| CAN-FD (ch) | 0 |
| CPU | M4 |
| CPU Architecture | Arm |
| Camera I/F (Parallel) | No |
| Capacitive Touch Sensing Unit (ch) | 12 |
| Carrier Type | Bulk (Tray) |
| DMA (ch) | 8 |
| DMAC or DTC | DMAC&DTC |
| DRAM I/F | SDRAM |
| DTC (ch) | 0 |
| Debug Interface | JTAG |
| ECC SRAM | No |
| EtherCat (ch) (#) | 0 |
| Ethernet (ch) | 2 |
| Ethernet speed | 10M/100M |
| External Interrupt Pins (#) | 16 |
| External Memory Bus (bit) | 8,16 |
| Family Name | Synergy MCU |
| Floating Point Unit | Single |
| Graphics LCD Controller | Yes |
| Group Name | S7G2 |
| Group Name | S7G2 |
| High Resolution Output Timer | Yes |
| High-Speed Analog Comparator (ch) | 0 |
| I2C (#) | 3 |
| I3C (ch) | 0 |
| Image Codec | JPEG |
| IrDA | Yes |
| LIN (#) | 0 |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 24 |
| Low-Power Analog Comparator (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| MIPI Interfaces (DSI) (ch) | 0 |
| Main CPU | ARM Cortex-M4 |
| NPU | No |
| Number of Supply Voltage(s) (#) | 1 |
| OPAMP (ch) (#) | 0 |
| OSPI (ch) | 0 |
| On-chip Oscillator | Yes |
| PCI Express (generation and ch) | No |
| PGA (ch) | 6 |
| PWM Output (pin#) | 28 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 24 x 24 x 1.7 |
| Pkg. Type | LQFP |
| Power-On Reset | Yes |
| Price (USD) | $24.36 |
| QSPI (ch) | 1 |
| RAM (KB) | 640 |
| RTC | Yes |
| SCI or UART (ch) | 10 |
| SDHI (ch) | 2 |
| SPI (ch) | 2 |
| SSI (ch) | 2 |
| Security | 128-bit Unique ID TRNG AES(128/192/256) 3DES/ARC4 RSA/DSA SHA1/SHA224/SHA256 GHASH |
| Segment LCD Controller | No |
| Series Name | S7 |
| Standby operable timer | Yes |
| Sub CPU | No |
| Sub-clock (32.768 kHz) | Yes |
| Suggested Kits | SK-S7G2 |
| Supply Voltage (V) | 2.7 - 3.6 |
| Tape & Reel | No |
| Temp. Range (°C) | Ta = -40 to +105 |
| Temperature Sensor (ch) (#) | 1 |
| Thickness (mm) | 1.7 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB Ports (#) | 2 |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| USBFS (ch) | 1 |
| USBHS (ch) | 1 |
| Watchdog Timer (ch) | 2 |
| Width (mm) | 24 |
| Wireless | No |
Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy, the S7G2 MCU Group has 3MB to 4MB of flash memory and 640KB of SRAM. Rich in features, it includes a graphics LCD controller, 2D drawing engine, Capacitive Touch Sensing Unit (CTSU), advanced analog, Ethernet MAC controller with IEEE 1588 PTP, USB 2.0 High-Speed and Full-Speed, SDHI, quad SPI, and safety and security features, to handle a wide range of complexity.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.