Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The VERSALDEMO1Z is a power reference board designed in collaboration with Xilinx to provide full power rails for Xilinx Versal ACAP, including adaptable engines, AI engines and scalar engines, as well as external DDR memory. This orderable reference board serves both as a proven turnkey reference design for customers to jump start their design, as well as an evaluation platform for quick and easy power testing.

Features

  • The ISL68xxx digital multiphase controller and ISL99xxx smart power stage provide a high efficiency Vcore solution over a wide load range.
  • The ISL91211A power management IC (PMIC) solution provides a highly-integrated compact design for multiple Versal lower current rails.
  • The DC/DC regulators provide complete solutions for the rest of the power needs by Versal.

Applications

Type Title Date
Manual - Development Tools PDF 2.87 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Library ZIP 2.53 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
VERSALDEMO1ZObsoleteOut of StockN/AYes