Skip to main content
Renesas Electronics Corporation

Features

  • Triple-output 2+1+1 phases
  • 5V to 5.5V supply voltage
  • 5A per phase output current capability
  • Small solution size (for four-phase design)
  • High efficiency (94.7% for 3.8VIN/1.8VOUT)
  • Low IQ in low-power mode
  • Proprietary control scheme reduces output capacitor and supports fast load transients (such as 50A/µs per phase)
  • ± 0.7% system accuracy, remote voltage sensing
  • Programmable PWM frequency from 2MHz to 6MHz
  • I²C programmable output from 0.3V to 2V
  • Independent dynamic voltage scaling (DVS) for each output
  • Soft-start and fault detection (UV, OV, OC, OT), short‑circuit protection
  • 2.551mm x 3.67mm 54-ball WLCSP with 0.4mm pin pitch

Description

The ISL91211A is a four-phase, three-output programmable power management IC (PMIC). It is optimized with highly efficient synchronous buck converters capable of multiphase and single‑phase operation, delivering up to 5A per phase continuous output current. It features four buck controllers and can reconfigure its power stages to these controllers. This flexibility allows for seamless design-in for a wide range of applications that require high output power and a small solution size. ISL91211A integrates low ON-resistance MOSFETs and programmable PWM frequency, allowing the use of very small external inductors and capacitors. They feature automatic diode emulation and pulse skipping modes under light-load conditions to further improve efficiency and maximize battery life. The ISL91211A delivers a highly robust power solution by featuring a controller based on Renesas' proprietary R5 (Rapid Robust Ripple Regulator) Technology that provides tight output accuracy and load regulation, ultra-fast transient response, seamless DCM/CCM transitions, and requires no external compensation. In addition to the standard interrupt, chip enable, and watchdog reset functions, the ISL91211A also features four MPIOs and three GPIOs capable of supporting SPI and I²C communication protocols, and various other pin mode functions.

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Total step-down DC/DC converter channels (#)3
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Outputs (#)3
Function3-ch PMIC
Comm. InterfaceI2C
Battery InterfaceNo
GPIOs (#)3
Integrated Battery ChargerNo
Switching Frequency (MHz)2 - 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-TKCURDL3.7 x 2.6 x 0.50540.4

Application Block Diagrams

Seat controller unit block diagram leverages an MCU, PMIC, GreenPAK IC, MOSFETs, and IPDs providing flexible power management and I/O expansion.
Seat Controller Unit
Advanced automotive seating systems delivering enhanced comfort, safety, and personalization through integrated smart controls and scalable, modular design.

Additional Applications

  • Smartphones
  • AR/VR glasses
  • Drones
  • Optical transceiver modules
  • Artificial intelligence (AI) processors
  • Client/Enterprise/Data center SSD, NAS

Applied Filters: