Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Smart Power Stages

Renesas smart power stage (SPS) modules feature high-accuracy current and temperature monitors built in, providing feedback to the controller and doubler to complete a multiphase DC/DC system. These devices enable precision system-level power management and best-in-class transient response for load-line-based regulators. Our SPS solutions streamline design and enhance overall performance by eliminating the need for a DCR sensing network and its associated thermal compensation.

Precise Current Monitoring

Precise Current Monitoring

Built-in IMON telemetry enables accurate current sensing without external DCR networks, simplifying design and improving system reliability.

Built-In Thermal Feedback

Built-In Thermal Feedback

Integrated temperature monitoring (TMON) allows real-time thermal feedback to controllers, enhancing protection and performance under dynamic load conditions.

Streamlined Designs

Streamlined Designs

SPS modules eliminate the need for external sensing components, reducing BOM complexity and accelerating time-to-market for multiphase DC/DC systems.

Efficiency & Scalability

Efficiency & Scalability

Support up to 90A and compatibility across the latest multiphase DC/DC switching controllers delivers scalability across platforms, from consumer applications to data centers.

Power Designer Device Search

A multi load configurator powered by PowerCompass™, that helps identify parts that match your requirements, perform high-level system analysis, and generate custom reference designs.

Input

Supply Input

Output(dc)

OUT 1
OUT 2
OUT 3
OUT 4

PowerCompass doesn't support AC designs yet, however we can take you to our product area of the website that does.

Visit Product Page

Input Voltage Source

Supply Input

Function/Application