Renesas collaborates with selected global and regional partners in providing a range of solutions and software using RE MCUs to focus on core technologies such as energy harvest, power management, HMI, security, etc., to accelerate customers’ development in battery maintenance-free IoT applications.

Renesas RE Family

Image
Renesas RE Family Partner Solutions Infographic

Energy Harvesting (Solar Panel)

Image
Dracula Technologies Logo

LAYER®

LAYER®, uses the organic photovoltaic technology to generate energy for powering up low power consumption devices.

Dracula Technologies LAYER® for Renesas RE Partner Solution (PDF)

Image
Lightricity Logo

 

High-Efficiency Energy Harvesting

Lightricity provides sustainable, autonomous power sources for the ever-increasing amount of Internet of Things devices.

Lightricity High-Efficiency Energy Harvesting for the Renesas RE Partner Solution (PDF)

Image
Panasonic Logo

 

Panasonic Amorphous Silicon Solar Cells (AMORTON)

Amorton is the world's first integrated (series-connected) amorphous silicon solar cell.

Panasonic Amorphous Silicon Solar Cells for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
PowerFilm Solar Logo

 

Component Solar Panels

PowerFilm’s thin-film PV solutions are an ideal power source for the RE MCU Family, targeting at low power indoor/outdoor IoT and energy harvesting applications.

PowerFilm Component Solar Panels for Renesas RE Partner Solution (PDF)

 

Image
Sharp Logo

 

SHARP Dye-Sensitized Solar Cell

The dye-sensitized solar cell developed by Sharp has achieved the world's highest level of power generation indoors, contributing to IoT power supply solutions.

SHARP Dye-Sensitized Solar Cell for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
TDK Logo

TDK Film Solar Cell

TDK provides flexible amorphous silicon solar cells on film substrates.

TDK Film Solar Cell for the Renesas RE Partner Solution (PDF | English, 日本語)

 
 

Energy Harvesting (Vibration Generation)

 

Image
SonicEnergy Logo

Ultrasonic Wireless Power System

SonicEnergy’s ultrasonic wireless power technology allows more power delivery, at a longer distance than other wireless power options with no regulatory restrictions.

SonicEnergy Ultrasonic Wireless Power System for Renesas RE Solution (PDF)

Image
TOYONICS Logo

TOYONICS Vibration Harvester Unit

Vibration Harvester Unit (EH12) can generate power from slight vibration like walking motion.

TOYONICS Vibration Harvester Unit for Renesas RE Partner Solution (PDF | English, 日本語)

Image
Xidas IoT logo

Vibration Energy Harvesting Generator (VEG)

The VEG is a first-of-its-kind vibration-based energy harvesting generator that captures the energy from vibrating surfaces to perpetually generate power for wireless sensors monitoring asset health.

Xidas IoT Vibration Energy Harvesting Generator for the Renesas RE Partner Solution (PDF)

 

Energy Harvesting (Heat Generation)

 

Image
KELGEN Logo

KELK Micro TEG Module

Micro TEG Modules are high performance and high reliability module which made with high density element mount technology for KELK optical communication.

KELK Micro TEG Module for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
MATRIX Logo

Prometheus Energy Harvesting Module

The MATRIX Prometheus module fits the Renesas RE01 Microcontroller seamlessly and simplifies thermoelectric-based energy harvesting system designs.

Matrix Prometheus Energy Harvesting Module for the Renesas RE Partner Solution (PDF)

 
 

Energy Harvesting (Storage)

Image
AVX Logo

AVX Super Capacitor

AVX SCM series of cylindrical electrochemical double-layer capacitors are ideal for Energy Harvesting applications and perfectly fit the Renesas RE01 MCU to manage the energy charging at µA current and instantaneous power discharge at 800mA (peak current) for radio communication.

AVX Super Capacitor for Renesas RE Partner Solution (PDF)

Image
ITEN Logo

 

ITEN Rechargeable SMD Micro-Battery

ITEN provides safe and fast rechargeable SMD micro-batteries, delivering high peak currents required by sensors, actuators and various short and medium range RF.

ITEN Rechargeable SMD Micro-Battery for the Renesas RE Partner Solution (PDF)

Image
NGK INSULATORS Logo

 

NGK EnerCera® Battery Series

EnerCera battery series is ultra-thin, high-heat-resistance, and high-power Lithium-ion rechargeable batteries best suited for IoT devices.

NGK EnerCera® Battery Series for Renesas RE Partner Solution (PDF | English, 日本語)

Image
NICHICON Logo

NICHICON Small Li-Ion Rechargeable Battery

Realize energy harvesting IoT equipment using an embedded controller that utilizes the RE Family and nichicon small Li-ion rechargeable battery.

nichicon Small Li-Ion Rechargeable for Renesas RE Partner Solution (PDF | English, 日本語)


Connectivity & Cloud

 

Image
Micro.AI Logo

Helio Server

ONE Tech’s Helio Server applies next generation, AI and ML predictive analytics to any number of devices.

One Tech Helio Server for the Renesas RE Partner Solution (PDF)

 
 
 

HMI

Image
KYOCERA Logo

Kyocera MIP (Memory In Pixel) Display

MIP LCD uses LTPS technology to form memory circuits in each pixel to achieve low power consumption.

Kyocera MIP (Memory In Pixel) Display for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
Sharp Logo

 

SHARP Memory LCD

Memory LCD is the perfect solution for compact handheld, wearable, and other small-screen applications.

SHARP Memory LCD for the Renesas RE Partner Solution (PDF | English, 日本語)

 
 

Middleware

Image
Advanced Media. Inc. Logo

AMI Voice Recognition Solution

Advanced Media, Inc.'s speech recognition software can be implemented offline.

AMI Voice Recognition Solution for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
ASIOT logo

ASIOT OCR Middleware

Leveraging Edge AI technologies, OCR middleware can recognize numbers from images in an embedded system without sending images to a server.

ASIOT OCR Middleware for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
Linguwerk logo

LINGUWERK alphaspeech µ

alphaspeech µ (pronounced alphaspeech micro) is the world’s smallest speech recognition system.

LINGUWERK alphaspeech µ for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
Toshiba Logo

TOSHIBA RECAIUS Speech Recognition

RECAIUS, speech recognition middleware voice trigger, is a software component which detects prespecified words and allows hands-free operation without using a switch to initiate listening.

TOSHIBA RECAIUS Speech Recognition for the Renesas RE Partner Solution (PDF | English, 日本語)

 

Image
Veridify DOME™

Veridify Future-Proof Security for RE01 IoT Edge Devices

Veridify Security’s fast, energy-efficient security methods are ideal for protecting RE01 devices and the low resource IoT points they connect to.

Veridify Future-Proof Security for RE01 IoT Edge Device for the Renesas RE Partner Solution (PDF)

 
 
 

Sensor

Image
Sony Logo

Sony's GPS/GNSS Receiver and Positioning Engine Solution

Sony Semiconductor Solutions’ GPS/GNSS receiver/processor chips combine with RE01 to make it possible to develop GPS receivers driven by an energy harvesting system.

Sony's GPS/GNSS Receiver and Positioning Engine Solution for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
TDK Logo

TDK MEMS Microphone

Using TDK MEMS microphone ICS-40212, RE MCU enables extreme low power voice recognition.

TDK MEMS Microphone for the Renesas RE Partner Solution (PDF | English, 日本語)

 
 

Tools & Software

Image
IAR Systems Logo

IAR Embedded Workbench

IAR Embedded Workbench is a complete development toolchain providing powerful code optimizations and comprehensive debugging features in an easy-to-use integrated development environment.

IAR Embedded Workbench for the Renesas RE Partner Solution (PDF | English, 日本語)

Image
SEGGER Logo

SEGGER Embedded Studio

The Embedded Studio IDE and the Renesas RE Family work perfectly together to minimize power consumption in keeping with the resource constraints of a low power design.

SEGGER Embedded Studio for the Renesas RE Partner Solution (PDF)

Image
SEGGER Logo

SEGGER emWin GUI, embOS RTOS

The emWin embedded graphics library and embOS RTOS support RE01 systems.

SEGGER emWin GUI, embOS RTOS for the Renesas RE Partner Solution (PDF)

Image
SEGGER Logo

SEGGER J-Link / J-Trace / Flasher

J-Link, J-Trace, and Flasher series support RE01 systems.

SEGGER J-Link / J-Trace / Flasher for the Renesas RE Partner Solution (PDF)


Engineering Service

Image
AND Technology Research Logo

Battery-less Product Development with Renesas RE01 MCU

Configurable battery-less SOTB demonstrator showcases an RE01 MCU powered from a Supercap to send readings from built-in Temperature, Humidity, and Light Sensors via Bluetooth Low Energy (BLE) to a phone that displays readings on a custom application.

AND Battery-less Product Development for Renesas RE Partner Solution (PDF)

Image
AND Technology Research Logo

End-to-end Technology Product Development and Testing Solutions

AND Technology Research is a purpose-led technology and product development consultancy who have been turning pioneering ideas into reality since 1980.

AND End-to-end Technology Product Development and Testing Solutions for the Renesas RE Partner Solution (PDF)

 

Image
Hitachi Solutions Technology, Ltd. logo

 

HST System Development Support for RE Family

A wide range of services, from proposing a system that combines RE Family and various sensors, to H/W design, prototyping, performance evaluation, S/W development, and mass production preparation.

HST System Development Support for RE Family for the Renesas RE Partner Ecosystem (PDF | English, 日本語)

Image
Hokuto Denshi Logo

 

HOKUTO RE Evaluation Board

Four evaluation boards available to easily evaluate RE01-1500KB and RE01-256KB devices.

Hokuto Electronic RE Evaluation Board for the Renesas RE Partner Solution (PDF | English, 日本語)

 

Image
HWI Logo

RE01 Sensor Board PoC

The RE01 Sensor Board Proof of Concept demonstrates the capabilities of the SOTB MCU with its built-in sensor and interface connector for the corresponding LoRa® communication module.

HWI RE01 Sensor Board PoC for Renesas RE Partner Solution (PDF)

Image
HWI Logo

SOTB Battery-less Soil Monitor

The SOTB Battery-less Soil Monitor is a solution intended for use in extremely low-power sensing applications.

HWI SOTB Battery-less Soil Monitor for Renesas RE Partner Solution (PDF)

Image
L&T Technology Services Logo

Battery-less Smart Farming Sensor

The Battery-less Smart Farming Sensor solution uses Renesas RE Family’s energy harvesting functionality to create an ultra-low power, highly energy efficient, maintenance-free farming solution.

L&T Battery-less Smart Farming Sensor for the Renesas RE Partner Ecosystem (PDF)

Image
L&T Technology Services Logo

Fall Detection

Fall detection solution to identify fall events from other daily activities such as walking, running, sitting, and climbing stairs.

L&T Fall Detection for the Renesas RE Partner Ecosystem (PDF)

 

Image
L&T Technology Services Logo

Motor Health Monitoring

Motor Health Monitoring detects the motor health status with Renesas RE Family’s ultra-low current consumption, high performance MCU and motor vibrations using 3-axis accelerometer sensor.

L&T Motor Health Monitoring for the Renesas RE Partner Ecosystem (PDF)

Image
L&T Technology Services Logo

Ultra-Low-Power LoRaWAN Sensor

Ultra-Low-Power LoRaWAN® Sensor uses Renesas RE Family’s energy harvesting functionality to create an ultra-low power, highly efficient, maintenance-free solution.

L&T Ultra-Low-Power LoRaWAN Sensor for the Renesas RE Partner Ecosystem (PDF)

Image
NaitoDensei Machida Mfg. Co., Ltd. logo

NaitoDensei GNSS Option Board for EK-RE01

This is an evaluation option board for acquiring GNSS information while performing power management with the Renesas RE01 evaluation kit and GNSS option board.

NaitoDensei GNSS Option Board for EK-RE01 for the Renesas RE Partner Ecosystem (PDF | English, 日本語)

 

Image
Utthunga logo

UTT Health Monitoring Systems

Track the industrial workers who are working in hazardous area by locating their position and health information.

UTT Health Monitoring Systems for the Renesas RE Partner Ecosystem (PDF)

Image
Utthunga logo

UTT Vibration Energy Sensing Systems

Read the liquid level of a storage tank and send the data wirelessly to gateway with extreme low power sensor device.

UTT Vibration Energy Sensing Systems for the Renesas RE Partner Ecosystem (PDF)