メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Configurable OE pin function as OE, PD#, PPS, or DFC control function
  • Configurable PLL bandwidth/minimizes jitter peaking
  • PPS: Proactive Power Saving features save power during the end device power down mode
  • PPB: Performance- Power Balancing feature allows minimum power consumption based on the required performance
  • DFC: Dynamic Frequency Control feature allows up to 4 different frequencies to switch dynamically
  • Features <65µA ultra-power-down
  • Outputs: 1MHz to 125MHz
  • Spread Spectrum clock support to lower system EMI
  • I2C interface
  • Supported by Renesas' Timing Commander™ software tool

説明

The 5L35021 is a VersaClock® programmable clock generator designed for low-power, consumer, and high-performance PCI Express applications. The 5L35021 device is a three-PLL architecture design, and each PLL is individually programmable and allows for up to five unique frequency outputs.

The 5L35021 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after power up, and then program the 5L35021 again through the I2C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports one single-ended output and two pairs of differential outputs that support LVCMOS and LPHCSL. A low-power 32.768kHz clock is supported with less than 2μA current consumption for the system RTC reference clock.

本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パラメータ

属性値
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)5
Output TypeLVCMOS, LP-HCSL
Output Freq Range (MHz)0.032768 - 125
Input Freq (MHz)1 - 160
Inputs (#)1
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)3
Core Voltage (V)1.8
Output Voltage (V)1.8
Feedback InputNo
Product CategoryVersaClock 3S, Low Jitter Clocks (<700 fs RMS), General Purpose Clocks, Programmable Clocks
Selection Criteria<700 fs RM

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0200.4

製品比較

画像
画像
画像
画像
5L350215P350215P350235L35023
Outputs (#)5577
Output TypeLP-HCSL, LVCMOSLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOS, LVDS, LVPECLLP-HCSL, LVCMOS
Core Voltage (V)1.83.33.31.8
Output Voltage (V)1.81.8, 2.5, 3.31.8, 2.5, 3.31.8
Pkg. Dimensions (mm)3.0 x 3.0 x 1.03.0 x 3.0 x 1.04.0 x 4.0 x 0.94.0 x 4.0 x 0.9

アプリケーション

  • Embedded computing devices
  • Consumer application crystal oscillator replacements
  • SmartDevice, handheld, and consumer applications
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

適用されたフィルター