Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VersaClock 3S Programmable Clock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG20
Lead Count (#):20
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Additive Phase Jitter Typ P-P (ps)3
Advanced FeaturesProgrammable Clock, Reference Output, Spread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
C-C Jitter Typ P-P (ps)50
Core Voltage (V)1.8V
Family NameVersaClock 3S
Feedback InputNo
Input Freq (MHz)1 - 160
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Inputs (#)1
Length (mm)3
Longevity2040 Apr
MOQ624
NXP Processor FunctionMemory Clock, SerDes Clock, CPU/USB/Eth Clock
Output Banks (#)3
Output Freq Range (MHz)0.032768 - 125
Output TypeLVCMOS, LP-HCSL
Output Voltage (V)1.8V
Outputs (#)5
Package Area (mm²)9
Phase Jitter Typ RMS (ps)3
Pitch (mm)0.4
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Price (USD)$1.4938
Product CategoryVersaClock 3S, Low Jitter Clocks (<700 fs RMS), General Purpose Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C, OTP
Reference OutputNo
Selection Criteria<700 fs RM
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1
Width (mm)3
Xtal Freq (MHz)8 - 40
Xtal Inputs (#)1

Description

The 5L35021 is a VersaClock® programmable clock generator designed for low-power, consumer, and high-performance PCI Express applications. The 5L35021 device is a three-PLL architecture design, and each PLL is individually programmable and allows for up to five unique frequency outputs.

The 5L35021 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after power up, and then program the 5L35021 again through the I2C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports one single-ended output and two pairs of differential outputs that support LVCMOS and LPHCSL. A low-power 32.768kHz clock is supported with less than 2μA current consumption for the system RTC reference clock.