メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Very-low rDS(ON) 45mΩ (typical)
  • Ultra-low total gate charge 2.5nC (typical)
  • SEE hardness (see SEE report for details)
    • SEL/SEB LETTH (VDS = 160V, VGS = 0V): 86MeV•cm2/mg
  • Radiation acceptance (see TID report)
    • Low dose rate (0.01rad(Si)/s) : 75krad(Si)
  • Ultra-small hermetically sealed 4 Ld Surface Mount Device (SMD) package
    • Package area: 42mm2
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C

説明

The ISL73024SEH is a 200V N-channel enhancement mode GaN power transistor. These GaN FETs have been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for this device include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and near-zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. By Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535-like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.

パラメータ

属性値
RatingSpace
VDS (V)200
IDS (A)7.5
VGS(TH) (Max) (V)2.5
VGS (Max) (V)6
RDSON (Typ) (mΩ)45
Qg typ (nC)14
Thermal Resistance θJC (°C/W)18.7
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
CLCC9.0 x 4.7 x 1.834
DIE——
PFL——

アプリケーション

  • Switching regulation
  • Motor drives
  • Relay drives
  • Inrush protection
  • Down hole drilling
  • High reliability industrial
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL73024SEHL/PROTOActiveAvailableIn StockContactCLCC4#TrayNot ApplicableEMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL73024SEHMLActiveN/AOut of StockContactCLCC4#TrayNot ApplicableClass VeYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL73024SEHMXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass VeNo100-55 to +125°C34371
ISL73024SEHX/SAMPLEActiveN/AOut of StockContactPFLEMNo5-55 to +125°C34371

Renesas Boards & Kits