| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JSD |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | 9.0 x 4.7 x 1.83 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.7040 |
| Pkg. Type | CLCC |
| Lead Count (#) | 4 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Qualification Level | EM |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IDS (A) | 7.5 |
| Length (mm) | 9 |
| Models Available | SPICE |
| PROTO Availability? | Yes |
| Pkg. Dimensions (mm) | 9.0 x 4.7 x 1.83 |
| Qg typ (nC) | 14 |
| RDSON (Typ) (mΩ) | 45 |
| Rating | Space |
| TID LDR (krad(Si)) | 75 |
| Thermal Resistance θJC (°C/W) | 18.7 |
| Thickness (mm) | 1.83 |
| VDS (V) | 200 |
| VGS (Max) (V) | 6 |
| VGS(TH) (Max) (V) | 2.5 |
| Width (mm) | 4.7 |
The ISL73024SEH is a 200V N-channel enhancement mode GaN power transistor. These GaN FETs have been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for this device include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and near-zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. By Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535-like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.