Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Very-low rDS(ON) 45mΩ (typical)
  • Ultra-low total gate charge 2.5nC (typical)
  • SEE hardness (see SEE report for details)
    • SEL/SEB LETTH (VDS = 160V, VGS = 0V): 86MeV•cm2/mg
  • Radiation acceptance (see TID report)
    • Low dose rate (0.01rad(Si)/s) : 75krad(Si)
  • Ultra-small hermetically sealed 4 Ld Surface Mount Device (SMD) package
    • Package area: 42mm2
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C

Description

The ISL73024SEH is a 200V N-channel enhancement mode GaN power transistor. These GaN FETs have been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for this device include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and near-zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. By Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535-like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.

Parameters

AttributesValue
RatingSpace
VDS (V)200
IDS (A)7.5
VGS(TH) (Max) (V)2.5
VGS (Max) (V)6
RDSON (Typ) (mΩ)45
Qg typ (nC)14
Thermal Resistance θJC (°C/W)18.7
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
CLCC9.0 x 4.7 x 1.834
DIE
PFL

Applications

  • Switching regulation
  • Motor drives
  • Relay drives
  • Inrush protection
  • Down hole drilling
  • High reliability industrial
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL73024SEHL/PROTOActiveAvailableIn StockContactCLCC4#TrayNot ApplicableEMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL73024SEHMLActiveN/AOut of StockContactCLCC4#TrayNot ApplicableClass VeYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL73024SEHMXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass VeNo100-55 to +125°C34371
ISL73024SEHX/SAMPLEActiveN/AOut of StockContactPFLEMNo5-55 to +125°C34371

Renesas Boards & Kits