メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

Renesas Starter Kit Plus for RZ/T2MEは、RZ/T2ME MPUの評価および開発用のキットです。

オンボードエミュレータを搭載しており、付属ケーブルとPCを接続するだけですぐに評価を開始することができます。またボード上にはGigabit Ethernet PHYやOctalFlashなどの高機能ICが豊富に搭載されており、拡張ボード無しに十分な機能評価が行えます。

特長

  • RZ/T2ME MPU 320ピン (R9A07G075M29GBG) 搭載
  • Gigabit Ethernet PHYやOctalFlashなどの高機能ICを搭載しているため、拡張ボード無しで搭載MPUの評価や開発が可能
  • Pmod™/Grove®/QWIIC®/mikroBUS™といった汎用インタフェースを搭載
  • 外部拡張用のピンヘッダを準備しており、自由度の高い評価が可能
  • エミュレータ回路を搭載しており、USBケーブルでPCと接続するだけでプログラムデバッグが可能(USBケーブルはエミュレータ接続用と電源用の2種類を付属)
  • ルネサス統合開発環境e2 studioとFSP for RZ/T2も使用可能

アプリケーション

分類 タイトル 日時
クイックスタートガイド PDF 564 KB English
マニュアル-開発ツール PDF 3.25 MB English
アプリケーションノート PDF 14.63 MB
This application note allows developers to use the Renesas Flexible Software Package (FSP) for writing applications for the RZ/T2, RZ/N2 microprocessor series.
アプリケーションノート PDF 356 KB
Introduces practical example projects for the RZT2ME-RSK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZT2ME-RSK kit.
アプリケーションノート PDF 4.72 MB
The EtherCAT CiA402 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the CiA402 drive profile using the adapted EtherCAT SubDevice Stack Code. This application note explains how to configure, build, and execute the sample program, including IDE project setup, hardware configuration, and TwinCAT-based evaluation of CiA402 functions such as state transitions, operation modes (CSP/CSV), and synchronization.
アプリケーションノート PDF 4.38 MB
The EtherCAT ETG5003 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the ETG.5003 Semiconductor Device Profile using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including toolchain configuration, hardware setup, and TwinCAT-based verification, with a focus on FoE-based firmware updates and ETG.5003 profile compliance.
アプリケーションノート PDF 3.82 MB
The EtherCAT EoE SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of Ethernet over EtherCAT (EoE) using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including IDE project configuration, hardware setup, and verification of EoE communication with TwinCAT, such as operation mode selection and TCP/IP echo communication.
アプリケーションノート PDF 5.56 MB
Explains how to set up, build, and run the EtherNet/IP™ OpENer sample program for the RZ/T and RZ/N series, and how to connect it to a CODESYS software PLC for demonstration. This document describes required software and hardware, board setup, project build/debug procedures for e² studio and IAR EWARM, and basic operation using Exclusive Owner and Input Only connections.
リリースノート PDF 320 KB
The EtherCAT Sample Program for the RZ/T and RZ/N Series has been verified with Renesas Evaluation boards and RSK boards. It enables EtherCAT communication with major development environments. This release note describes the package structure and supported tools.
リリースノート PDF 210 KB
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series has been validated with Renesas evaluation boards and RSK boards. It provides a ready-to-use reference environment for EtherNet/IP communication based on the open-source OpENer stack. This release note describes the package structure and the supported devices and development tools.
リリースノート PDF 344 KB
The lwIP (lightweight IP) Protocol Stack Sample Program Package for the RZ/T2M and RZ/T2ME Group provides verified sample projects for implementing embedded TCP/IP communication. This release note describes the package structure, development requirements, and updates in the current version.
リリースノート PDF 236 KB
The Modbus Sample Program for the RZ/T2M and RZ/T2ME Group has been verified with Renesas Evaluation boards and supports dual-core configurations. It enables Modbus communication with major development environments. This release note describes the package structure and supported tools.
アプリケーションノート PDF 1.64 MB
The Modbus TCP Sample Program for the RZ/T2M and RZ/T2ME Group provides a reference implementation of Modbus TCP functionality using an adapted Modbus protocol stack. This application note describes the procedure to set up, build, and run the sample program, including project configuration for e² studio and IAR Embedded Workbench, hardware setup, and communication with a Modbus TCP client.
アプリケーションノート PDF 4.24 MB English
RZ/T2M、RZ/T2ME、RZ/N2L、RZ/T2L グループ向け lwIP(lightweight IP)プロトコルスタック サンプルソフトウェアは、lwIP を用いた組み込み TCP/IP 通信のリファレンス実装を提供します。 本アプリケーションノートでは、セットアップおよび実行手順の概要と、エコーサーバ、SNTP クライアント、iperf を用いた性能評価のデモンストレーションについて説明します。
アプリケーションノート PDF 1.36 MB English
ボード設計のための設計ポイントを体系的にまとめたハードウェアデザインガイドです。本ガイドはRZ/T2M、RZ/T2ME、RZ/T2LおよびRZ/N2Lを用い、電源供給、起動シーケンス、リセット回路、各種インタフェース(フラッシュメモリ、Ethernet、USB2.0、ADCなど)の接続方法や推奨レイアウト、未使用ピンの処理方法など、信頼性とノイズ耐性を高めるための具体的な設計指針を示しています。
アプリケーションノート PDF 2.11 MB English
ローダプログラムとアプリケーションプログラムのプロジェクト分割例のサンプルプログラムは、外部フラッシュメモリに格納したアプリケーションプログラムを RAM に展開して実行する仕組みを示します。ローダは必要な初期設定を行い、ローダテーブルに従ってアプリケーションのコピー処理を行います。アプリケーションはRAM 上で起動し、周辺設定を行ったうえで、ソフトウェア割り込みを用いて LED を点滅させます。開発環境ごとのプロジェクト構成やメモリ配置の調整にも対応し、システム構築の柔軟性を高めます。
クイックスタートガイド PDF 14.98 MB
The Renesas Flexible Software Package (FSP) is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs. FSP provides hardware abstraction layer (HAL) drivers and board support packages (BSP), enabling efficient project creation, configuration, and debugging. The guide covers evaluation board setup, initial project validation with Blinky, multicore support, toolchain selection, and debugging steps.
リリースノート PDF 267 KB
The RZ/T2M, RZ/T2ME example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This is the release note for the example program running on the RZ/T2M, RZ/T2ME.
リリースノート
ログインしてダウンロード PDF 227 KB
The Security Solution Package for RZ/T2ME provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also describes board/device compatibility and known issues. This is the release note for the Security Solution Package.
アプリケーションノート
ログインしてダウンロード PDF 1.31 MB
On-The-Fly Decryption (OTFD) for RZ/T2ME enables secure execution of encrypted programs from external flash by decrypting in real time. It protects confidential code and supports direct execution, but can't detect tampering. Combining OTFD with Secure Boot ensures integrity.
その他資料 PDF 494 KB English
RZ/T2ME EDG(Easy Download Guide)は、RZ/T2MEの開発・評価に必要な情報を効率よく取得できるリンク集です。各開発フェーズに応じて、参照すべきドキュメント、ビデオ、サンプルプログラムなどを体系的に整理しており、ユーザーが目的に応じた情報へ迅速かつ的確にアクセスできます。
アプリケーションノート PDF 325 KB
PCB設計ファイル ZIP 70.42 MB
ツールニュース-リリース PDF 412 KB English
アプリケーションノート PDF 2.47 MB English
AI生成コンテンツ: IEEE 1588-2019(PTPv2)は、最適なクロックを選択するBMCAにより、Ethernetネットワーク上で高精度な時刻同期を実現します。timeTransmitterは時刻情報を配信し、timeReceiverは自身のクロックを調整します。E2EおよびP2Pの伝送遅延測定方式と、one stepおよびtwo stepの時刻同期方式をサポートします。サンプルアプリケーションはRZ/T2ME RSK上で動作し、改修したLinux PTPモジュールとEthernet Switch機能を利用します。UARTログ出力やGPIOによるクロック波形出力も備えています。パッケージにはプロジェクトファイルと英日両言語のアプリケーションノートが含まれ、EWARMとe² studioの開発環境に対応します。
リリースノート PDF 183 KB
アプリケーションノート PDF 718 KB
AI生成コンテンツ: Instructions guide converting Flexible Software Package (FSP) configurations to run RZ/T2M sample code on RZ/T2ME devices. It covers setting up the Renesas Starter Kit+ for RZ/T2ME, software requirements including IDEs, compilers, and emulators, and detailed steps to modify FSP configurations and source code for compatibility. The document also references related resources such as sample codes and patches needed for debugging with IAR Embedded Workbench. It ensures smooth migration between RZ/T2M and RZ/T2ME platforms by addressing hardware and software adjustments.
その他資料 PDF 99 KB
28件

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
クイックコネクトプラットフォーム
QuickConnectプラットフォームは、互換性のあるハードウェアとソフトウェアのビルディングブロックを提供することで、迅速なプロトタイピングを可能にします。
Software and Hardware Development Tools ルネサス
IAR Embedded Workbench for Arm
IAR Embedded Workbench for Arm (EWARM) は、Arm向けの包括的な開発環境を提供します。迅速でコンパクトなコードを生成し、コードを完全に管理することができます。
IDE and Coding Tool IAR Systems
RZ Flexible Software Package (FSP)
ルネサスのRZ FSPは、ルネサスRZファミリのArm®マイクロプロセッサを使用した組み込みシステム設計向けに、使いやすく、拡張性をもち、高い品質を備えたソフトウェアを提供するために設計された拡張ソフトウェアパッケージです。
Software Package ルネサス
3件

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード EXE 1,165.98 MB English
アプリケーション: 産業用機器
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード EXE 1,551.30 MB English
アプリケーション: 産業用機器
ソフトウェア/ツール-その他 ZIP 948 KB
3件

サンプルコード

サンプルコード

フィルター
分類 タイトル 日時 日時
サンプルコード
ログインしてダウンロード ZIP 411 KB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZT2ME-RSK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
サンプルコード
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
ログインしてダウンロード ZIP 42.66 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherCAT sample program for the RZ/T and RZ/N Series enables testing of the SubDevice function using EtherCAT stack code. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
サンプルコード
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
ログインしてダウンロード ZIP 14.20 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series enables evaluation of EtherNet/IP adapter communication using the OpENer stack ported to these devices. Designed for Renesas evaluation boards and RSK boards, the package includes source code projects for IAR Embedded Workbench for Arm (EWARM) and e² studio, along with a quick start guide and a release note.
サンプルコード
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
ログインしてダウンロード ZIP 9.61 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The lwIP (lightweight IP) Protocol Stack Sample Program for the RZ/T2M, RZ/T2ME Group provides reference sample code for embedded TCP/IP communication using lwIP and FreeRTOS. Designed for Renesas Starter Kit (RSK), it includes sample projects for popular development environments and provides flexible integration options for various application needs.
サンプルコード
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
ログインしてダウンロード ZIP 3.43 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Modbus sample program for the RZ/T2M and RZ/T2ME group enables testing of Modbus TCP server functionality. Designed for Renesas RSK boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
サンプルコード
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
ログインしてダウンロード ZIP 4.31 MB English
アプリケーション: 産業用機器
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP IDE: e2 studio, IAR EWARM
ローダプログラムとアプリケーションプログラムのプロジェクト分割例のサンプルプログラムは、外部フラッシュメモリに格納したアプリケーションプログラムを RAM に展開して実行する仕組みを示します。ローダは必要な初期設定を行い、ローダテーブルに従ってアプリケーションのコピー処理を行います。アプリケーションはRAM 上で起動し、周辺設定を行ったうえで、ソフトウェア割り込みを用いて LED を点滅させます。開発環境ごとのプロジェクト構成やメモリ配置の調整にも対応し、システム構築の柔軟性を高めます。
サンプルコード
[Software=RZ/T2 FSP|v2.0],[Toolchains=GNU ARM Embedded|v12.2.Rel1.1;IAR Embedded Workbench for ARM v9.50.1]
ログインしてダウンロード ZIP 24.43 MB
アプリケーション: 産業用機器
Compiler: GCC, ICCARM Function: Software Package IDE: e2 studio, IAR EWARM
The RZ/T2M, RZ/T2ME example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This package includes source code for both IAR Embedded Workbench and e2 studio, as well as concise documentation explaining the operation of each module.
サンプルコード
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
ログインしてダウンロード ZIP 33.80 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2ME provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also describes board/device compatibility and known issues.
サンプルコード
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
ログインしてダウンロード ZIP 23.90 MB Compiler: GNU ARM Embedded, ICCARM Function: Security IDE: e2 studio, IAR EWARM
On-The-Fly Decryption (OTFD) for RZ/T2ME enables secure execution of encrypted programs from external flash by decrypting in real time. It protects confidential code and supports direct execution, but can't detect tampering. Combining OTFD with Secure Boot ensures integrity. The sample includes OTFD and Secure Boot demos, setup guides, key tools. AES-CTR (128/256-bit) is supported; docs explain setup and usage.
サンプルコード
ログインしてダウンロード ZIP 8.71 MB English
サンプルコード
[Software=RZ/T2 FSP|v2.1.0],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
ログインしてダウンロード ZIP 948 KB Compiler: GCC IDE: e2 studio, IAR EWARM
11件
型名状態在庫参考価格(米ドル)Sampleable
RTK9RZT2M1S00000BEActive在庫切れ1u | $377.65N/A