Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
QMT Q48.7X7 TQFP 48 PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.50mm
QMW Q48.7X7C TQFP-EP 48 PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.50mm
QMZ Q48.7X7 TQFP 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.00mm
QNA Q64.10X10D TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNB Q64.10X10D TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNC Q64.10X10K TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QND Q64.10X10D TQFP 64 PLASTIC Yes 10.01mm 10.01mm 1.00mm 5.00mm
QNE Q64.10X10J TQFP-EP 64 PLASTIC Yes 10.01mm 10.01mm 1.00mm 5.00mm
QNS Q64.10X10J TQFP-EP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNT Q64.10X10E TQFP-TEP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNU Q64.10X10C TQFP-EP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNV Q64.10X10D TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.00mm 0.00mm
QNX ADT001 LQFP 64 PLASTIC Yes 10.01mm 10.01mm
QNZ Q64.10X10D TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QPD Q144.20X20 LQFP 144 PLASTIC PLASTIC Yes 19.99mm 19.99mm 1.40mm 0.50mm
QPE Q144.20X20C TQFP 144 PLASTIC PLASTIC Yes 19.99mm 19.99mm 1.40mm 0.50mm
QQB ADT001 PQFP 256 PLASTIC PLASTIC Yes 27.99mm 27.99mm 0.00mm 0.00mm
QQC Q216.24X24 LQFP 216 PLASTIC PLASTIC Yes 24.00mm 24.00mm 0.00mm 0.00mm
QRC Q128.14X20A LQFP 128 PLASTIC PLASTIC Yes 19.99mm 14.00mm 1.40mm 0.50mm
QRD Q128.14X20B LQFP-TEP 128 PLASTIC PLASTIC Yes 19.99mm 14.00mm 1.40mm 0.50mm
QRE Q144.20X20B LQFP 144 PLASTIC PLASTIC Yes 19.99mm 19.99mm 1.40mm 0.50mm
QRF Q128.14X14 LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QRG Q128.14X14A LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QRH Q128.14X14 LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QRJ Q128.14X20F LQFP 128 PLASTIC PLASTIC Yes 0.00mm 0.00mm 1.40mm 0.50mm
QRK ADT001 PQFP 128 PLASTIC PLASTIC Yes 14.00mm 19.99mm 0.00mm 0.00mm
QRL Q128.14X20H PQFP-HS 128 PLASTIC PLASTIC Yes 14.00mm 19.99mm 0.00mm 0.00mm
QRM ADT001 PQFP 128 PLASTIC PLASTIC Yes 14.00mm 19.99mm 0.00mm 0.00mm
QRN ADT001 PQFP-HS 128 PLASTIC PLASTIC Yes 14.00mm 19.99mm 0.00mm 0.00mm
QRQ ADT001 LQFP 128 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
QRS Q128.14X20G PQFP 128 PLASTIC PLASTIC Yes 0.00mm 0.00mm 2.72mm 0.50mm
QRT Q128.14X20C LQFP-TEP 128 PLASTIC PLASTIC Yes 19.99mm 14.00mm 0.00mm 0.50mm
QRU Q128.14X14C LQFP 128 PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QRV Q128.14X14 LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QRW Q128.14X20F LQFP 128 PLASTIC PLASTIC Yes 0.00mm 0.00mm 1.40mm 0.50mm
QRX Q128.14X20F LQFP 128 PLASTIC PLASTIC Yes 0.00mm 0.00mm 1.40mm 0.50mm
QRY Q128.14X20F LQFP 128 PLASTIC PLASTIC Yes 0.00mm 0.00mm 1.40mm 0.50mm
QRZ Q128.14X14C LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QS0060AA VFQFPN 60 G PLASTIC Yes 7.00mm 7.00mm 0.85mm 0.40mm
QSA Q32.5X5 TQFP 32 PLASTIC Yes 5.00mm 5.00mm 1.00mm 0.50mm
QSB Q64.10X10A LQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.40mm 0.50mm
QSC Q32.7X7 TQFP 32 PLASTIC PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.80mm
QSE Q32.5X5 TQFP 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 1.00mm 0.50mm
QSF Q32.5X5A TQFP 32 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
QSG Q64.10X10A LQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.00mm 0.00mm
QSH Q80.12X12A TQFP 80 PLASTIC PLASTIC Yes 11.99mm 11.99mm 0.00mm 0.00mm
QTA Q80.12X12 TQFP-EP 80 PLASTIC PLASTIC Yes 11.99mm 11.99mm 1.00mm 0.50mm
QTB Q80.12X12B LQFP 80 PLASTIC PLASTIC Yes 11.99mm 11.99mm 0.00mm 0.00mm
QTC ADT001 TQFP 80 PLASTIC PLASTIC Yes 11.99mm 11.99mm 0.00mm 0.00mm
QTD Q100.12X12A TQFP 100 PLASTIC PLASTIC Yes 11.99mm 11.99mm 0.00mm 0.40mm