Skip to main content

Kitchen Range Hood with 2D Touch Sensor

Overview

Description

Range hoods are essential kitchen appliances, as they provide ventilation by removing fumes, smoke, and other volatiles from the air. Modern kitchen range hoods feature 2D touch controls on the hood itself for ease of use and convenience, while also offering a modern and sleek aesthetic that is easier to clean and maintain compared to traditional tactile button controls.

This kitchen range hood with a 2D touch control design utilizes Renesas' Capacitive Touch Sensing Unit (CTSU) for touchless control with improved noise immunity, sensitivity, and water resistance—ideal for environments such as the kitchen.

System Benefits:

  • The MCU provides a single‑chip solution with an integrated 16‑bit SAR ADC, 24‑bit sigma‑delta ADC, touch control, and low‑power performance.
  • Versatile, high‑performance power and analog systems—LDOs, op amps, and Triacs—can be utilized in other home appliances (washing machines, IH cooking heaters) that require touch panel functionality.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Connector Arrow.84Connector Arrow.85CN158CN158CN158Connector ArrowConnector Arrow.78Connector Arrow.79Connector Arrow.80Bi-directionalConnector Arrow.87Connector Arrow.96Speakerspeaker_8_Sheet.99Sheet.100Sheet.101Sheet.102BuzzerBuzzerBuzzerConnector Arrow.106Connector Arrow.1073.3V3.3V3.3V5V5V5VTriacsTriacsTriacsOp AmpOp AmpOp AmpDriverDriverDriverLED LampsLED LampsLED LampsLED LampsLED LampsLED LampsOp AmpOp AmpOp AmpMCUMCUMCUMCUVDDVDDVDDGPIOGPIOGPIOCTSUCTSUCTSUGPIO1GPIOGPIOGPIO2GPIOGPIOPWM2PWMPWMPWM1PWMPWMLDOLDOLDOAUX PowerAUX PowerAUX PowerConnector Arrow.171AC/DCAC/DCAC/DCConnector Arrow.1024AC Power Source.178.1025Sheet.1026Alternating CurrentLine.1028Line.1029Connector Line.1030Connector Line.1031AC Power Source.178.1055Sheet.1056Alternating CurrentLine.1058Connector Arrow.1064Ground - EarthSheet.1068Sheet.1069Sheet.1070Sheet.1071Connector 1.160.1072Connector 1.160.1073ACACACZero-Cross Detection.1075Sheet.1076Sheet.1077Line.160TriangleLine.141Sheet.1081Feedback arrowLine.149Sheet.1084Feedback arrowLine.149Line.156Line.161Line.162Line.163Arrow-Right -45Line.165Line.166Line.167Line.168RectangleZero-Cross DetectionZero-Cross DetectionZero-Cross DetectionLine.1101Line.1102Line.1103Fan.1105Sheet.1106Sheet.1107Sheet.1108Sheet.1109Sheet.1110Sheet.1111Sheet.1112Sheet.1113Sheet.1114Sheet.1115FanFANFAN ACACAC2D Electrodes2D Electrodes2D Electrodes
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?