Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Industrial Precision Temperature Control

Overview

Description

Industrial control processes often require accurate temperature monitoring and control. By using a 32-bit MCU with an integrated precision analog front-end, this system provides accurate temperature measurements with a minimal number of components.

System Benefits:

  • Highly integrated MCU with a 24-bit delta-sigma ADC reduces the BOM count.
  • RS-485 transceiver with high electrostatic discharge (ESD) protection enables reliable operation in industrial environments.
  • Low noise LDO and voltage reference ensure precision measurements.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1RelaysRelaysRelaysConnector ArrowConnector LineConnector Arrow.102Connector Arrow.103Connector Arrow.1043.105Label Text 10pt.104633Sheet.1073.108Label Text 10pt.104633Sheet.110Sheet.111US085US085US085Bi-directionalConnector Arrow.84Connector Arrow.865V5V5V3.3V3.3V3.3VConnector Arrow.89Connector Arrow.90Connector Arrow.91Connector Arrow.923Label Text 10pt.104633Sheet.953.96Label Text 10pt.104633Sheet.98Sheet.101Connector Arrow.112Connector 1.160Connector Arrow.114Connector 1.115Connector 1.1162.5V2.5V2.5V24V24V24VConnector Arrow.122Voltage ReferenceVoltage ReferenceVoltage ReferenceTransceiverTransceiverTransceiverAUX PowerAUX PowerAUX PowerSheet.80MCUMCUMCUGPIOGPIOGPIOConnector ArrowConnector Arrow.76Connector Arrow.77Connector Arrow.78PGAPGAPGAMUXMUXMUX24-bit24-bit D-S24-bitD-SMUX.74UARTUARTLDOLDOLDOBuck RegulatorBuck RegulatorBuck RegulatorPassive FiltersPassive FiltersPassive FiltersThermocoupleComponent block.745Component block.631ThermocoupleThermocoupleThermocoupleTemp SensorComponent block.751Component block.747Component block.748Temp SensorTemp SensorTemp SensorConnector Arrow.77
Exiting Interactive Block Diagram

Support