Skip to main content

Full Graphics Cluster & Cockpit System

Overview

Description

This system provides high efficiency while supporting a variety of display outputs. The high-quality outputs for scalable cockpit and infotainment solutions are made possible with the combination of a system on chip (SoC), power management IC (PMIC), and a configurable PCIe clock generator.

System Benefits:

  • The system provides high efficiency and supports a variety of display outputs and high-quality outputs for scalable cockpit and infotainment solutions.
  • Enables smooth 3D clusters on the larger class 12.3-inch display at 1920 x 720 pixels.
  • A flexible power supply supports a wide range of multi-core SoCs and integrates full power rail management with multiple sleep modes for an optimized system.
  • Reduces R&D cost and development time using PMICs verified for R-Car SoCs.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS203PMICPMICPMICConnector Arrow.167AS203AS203AS203QSPI 3QSPIQSPIConnector Arrow.138Connector Arrow.152PCIe ClockPCIe ClockPCIe ClockBattery.230Sheet.157Sheet.158Sheet.159Sheet.16012V Battery12V Battery12V BatteryConnector Arrow.189Connector LineDynamic connectorPCIe 2PCIePCIeConnector Arrow.179Clock GeneratorClock GeneratorClock GeneratorConnector Arrow.200Connector Arrow.151DRAMDRAMDRAMConnector Arrow.166Hyper FlashHyper FlashHyper FlashConnector Arrow.168eMMCeMMCeMMCEtherEtherEtherConnector Arrow.177SDSDSDConnector Arrow.178DU 1DUDUConnector Arrow.172USB 1USBUSBConnector Arrow.171HDMI 2HDMIHDMILVDS 1LVDSLVDSConnector Arrow.145Connector Arrow.170Connector Arrow.141Connector Arrow.144Connector Arrow.195Connector Arrow.196CSICSICSIHDMI 1HDMIHDMIAudioAudioAudioDACDACDAC Pre-RegulatorPre-RegulatorPre-RegulatorSheet.203SoC R-Car E3eSoC R-Car E3eSoC R-Car E3eQSPI 2QSPIQSPIVCCVCCVCCPCIe 1PCIePCIePCIe CLKPCIe CLKPCIeCLKDBSCDBSCDBSCQSPI 1QSPIQSPIMMCMMCMMCEther AVBEther AVBEtherAVBSDHISDHISDHIDU 2DUDUUSB 2USBUSBLVDS 2LVDSLVDSSSI 1SSISSIMIPI CSI 2MIPI CSI 2MIPICSI 2
Exiting Interactive Block Diagram

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?