In response to user requirements that are rapidly expanding in scope, Renesas Electronics offers microcontroller (MCU) and microprocessor (MPU) products that provide excellent expandability while allowing customers to make full use of existing resources. Available in a wide array of memory and package options, Renesas microcontrollers, and microprocessors are fast, highly reliable, low in cost, and deliver eco-friendly performance. Incorporating the latest process technology, which enables integration of large-capacity flash memory, they are used in a wide array of applications, including demanding fields that require high quality and high reliability, such as the automotive industry.

Additionally, there is a robust support system in place to help reduce development costs and reduce the time required for development. It consists of a variety of development tools, including products from other companies, backed by extensive technical documentation, software libraries, and active user communities. As the world's number one MCU/MPU vendor, Renesas Electronics provides the best and most powerful solutions based on a wide selection of microcontrollers and microprocessors.

Renesas MCU / MPU Selection Tool

Featured Product Families

Arm® Core

32/64-bit MPU

Renesas RZ Family MCUs

High Performance

Max operating frequency: 125MHz-1.5GHz

Features:

  • Multi-core up to 8 cores
  • Linux or RTOS available
  • High-capacity on-chip RAM
  • DRP*1 image processing acceleration
  • DRP-AI DNN acceleration

*1 DRP: Dynamically Reconfigurable Processor

32-bit MCU

Renesas RA Family MCUs

Arm Ecosystem

Max operating frequency: 48-200MHz

Features:

  • High efficiency
  • Advanced security
  • Flexible Software Package

32-bit MCU

Renesas Synergy Family MCUs

Qualified Platform

Max operating frequency: 32-240MHz

Features:

  • Qualified software and tools

32-bit MCU (SOTB™ Process-based)

Renesas RE Family Embedded Controllers

Innovative Process Tech

Max operating frequency: 64MHz

Features:

  • SOTB™ process technology
  • Global top level extreme low power
  • Energy harvesting

SOTB; Silicon On Thin Buried Oxide

Renesas Core

32-bit MCU

Renesas RX Family MCUs

Power Efficiency

Max operating frequency: 32-240MHz

Features:

  • Superior power efficiency
  • High-capacity flash memories
  • Broad lineup

8/16-bit MCU

Renesas RL78 Family MCUs

Low Power

Max operating frequency: 20-32MHz

Features:

  • Ultra-low energy
  • Low pin count lineup available

32-bit MCU (Automotive)

Renesas RH850 Family MCUs

For Automotive

Others

Documentation & Downloads

Title language Type Sort descending Format File Size Date
Other
Renesas RA Family Brochure Brochure PDF 3.45 MB
RX Family Brochure 日本語, 简体中文 Brochure PDF 6.43 MB
Renesas RL78 Family Microcontrollers Brochure 日本語 Flyer PDF 4.88 MB
Renesas RE Family Flyer 日本語 Flyer PDF 554 KB
Renesas RA Family of 32-bit MCUs with Arm® Cortex®-M Core Flyer 日本語 Flyer PDF 391 KB