Skip to main content
Renesas Electronics Corporation

Overview

The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface) project. Moreover the RX65N Envision Kit allows you to experience, through pre-installed demos, firmware updating using the new dual-bank flash function of the RX65N microcontroller, graphics performance using LCDC and a 2D drawing engine, and many more.

Renesas offers everything you need for your own board and demo development, such as a board circuit diagram and demo source code, so the kit can be used as a sample for developing your set. The provided on-board emulator allows you to design your own application without the need for an external E1/E2 Lite. By writing firmware downloaded from this webpage to a USB memory stick, you can rewrite the firmware on the board during a demo.

The latest RX65N Group of microcontrollers incorporates an embedded TFT controller and an integrated 2D drawing engine provides advanced graphics features and high performance in the application. If the chosen display size is up to WQVGA, the large on-chip RAM of 640KB could be used as display frame buffer, which ensures a cost optimized design, by saving an external RAM. In addition, customers using the RX651/RX65N MCU can enjoy the powerful SEGGER emWin GUI software as well as supporting tools in their designs free of charge!

Features

  • 32-bit RX65N MCU with 2MB code flash and 640KB RAM
  • Segger emWin GUI software package can be used by RX651/RX65N customers
  • Graphic expansion board
    • 4.3-inch TFT color LCD
    • 480 x 272 resolution
    • Capacitive touch overlay controller
    • Backlight controller

Products in the Design

Sample & Buy

RX65N Envision Kit

RTK5RX65N2C00000BR

Active
1u | $43.53Budgetary Price

Videos & Training

Support

Support Communities

  1. Mass storage USB for data on RX65N envision kit?

    Hello everyone, I have a question regarding the envision kit, can the USB type A on board be used to plug a mass storage device like an USB stick to store some data? is there a document about it?, any help will do :D

    Jan 6, 2022
  2. Using CLUT8 framebuffer for RX65N Envision Kit

    Hi I'm evaluating the RX65N Envision Kit.I was able to create and run an application using emWin/AppWizard with the default 480x272 resolution, 16 bit per pixel configuration. When I created an application using CLUT8 data format for framebuffer, nothing is displayed on the LCD.I tried ...

    Nov 11, 2022
  3. RX65N Envision Kit - Difference between revision 7 and 8

    Hello, there are different RX65N Envision Kits in the market: With serial number 7xxxxxx and 8xxxxxx (the white label between X3 and the display connector). I have applications running on version '7' boards but not on version '8' boards. From what I have seen within the online documentation the version ...

    Apr 15, 2020
View All Results from Support Communities (16)

Knowledge Base

  1. Replacement of on-board TFT LCD Panel of Renesas Starter Kit+ for RX65N-2M

    Use of a third party TFT LCD panel may result in malfunction or damage of the kit. The connector, pin assignment, touch, and backlight specifications of the board are specifically designed for the on-board TFT LCD panel. Do not replace the panel with any third party product.

    Jul 10, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?