Skip to main content
Renesas Electronics Corporation

Description

The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface) project. Moreover the RX65N Envision Kit allows you to experience, through pre-installed demos, firmware updating using the new dual-bank flash function of the RX65N microcontroller, graphics performance using LCDC and a 2D drawing engine, and many more.

Renesas offers everything you need for your own board and demo development, such as a board circuit diagram and demo source code, so the kit can be used as a sample for developing your set. The provided on-board emulator allows you to design your own application without the need for an external E1/E2 Lite. By writing firmware downloaded from this webpage to a USB memory stick, you can rewrite the firmware on the board during a demo.

The latest RX65N Group of microcontrollers incorporates an embedded TFT controller and an integrated 2D drawing engine provides advanced graphics features and high performance in the application. If the chosen display size is up to WQVGA, the large on-chip RAM of 640KB could be used as display frame buffer, which ensures a cost optimized design, by saving an external RAM. In addition, customers using the RX651/RX65N MCU can enjoy the powerful SEGGER emWin GUI software as well as supporting tools in their designs free of charge!

Features

  • 32-bit RX65N MCU with 2MB code flash and 640KB RAM
  • Segger emWin GUI software package can be used by RX651/RX65N customers
  • Graphic expansion board
    • 4.3-inch TFT color LCD
    • 480 x 272 resolution
    • Capacitive touch overlay controller
    • Backlight controller

Applications

Type Title Date
Manual - Development Tools PDF 1.56 MB
Quick Start Guide PDF 421 KB
Other PDF 89 KB
Application Note PDF 2.17 MB 日本語
AI-generated Summary: The document provides a comprehensive guide for developing embedded systems with graphical displays using QE for Display [RX] and Renesas RX microcontrollers. It details initializing and configuring the graphics LCD controller (GLCDC) through a sample program, enabling quick setup without deep GLCDC specification knowledge. The workflow includes project creation, Smart Configurator settings, program development, real-time display adjustment, and header file generation. It supports RX65N, RX651, RX72N, RX72M, and RX66N groups and covers hardware configuration, software settings, and integration with the Smart Configurator and Firmware Integration Technology (FIT). The document also explains adapting the sample program to different environments and provides step-by-step procedures for execution and adjustment.
Schematic
Log in to Download PDF 630 KB
Other
Log in to Download PDF 370 KB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
QE for Display: Development Assistance Tool for Display Applications
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
Trusted Secure IP Driver
Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds.
Security / Crypto Renesas
4 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 453 KB 日本語
Software & Tools - Other
Log in to Download ZIP 862 KB 日本語
Download the latest version of on-board emulator firmware installed in the RX65N Envision Kit.
Software & Tools - Other
Log in to Download ZIP 日本語
Software & Tools - Other
Log in to Download ZIP 1.20 MB 日本語
Download demo firmware for benchmarking (dual bank rewriting image, storage benchmark, and system log).
Software & Tools - Other
Log in to Download ZIP 1.20 MB 日本語
Download the latest versions of four types of demo firmware (2D Drawing Engine, Bouncing Balls, Mandelbrot Calculation, and Firmware Bank Swap Demo).
6 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 55.98 MB 日本語
Sample Code
Log in to Download ZIP 86.83 MB 日本語
Download the latest versions of four types of demo software (2D Drawing Engine, Bouncing Balls, Mandelbrot Calculation, and Firmware Bank Swap Demo).
2 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK5RX65N2C00000BRActiveIn Stock1u | $43.53N/A

Support Communities

  1. RX65N envision Kit and AppWizard

    Hi, I'm working with rx65n envision kit and appwizard, everything works well, except for the getText function, this is how i'm using the function error=APPW_GetText(ID_SCREEN_02,ID_TEXT_01,text1,5), but the 'text1' variable, wich is a char * variable, never changes its value ...

    Jun 7, 2022
  2. Mass storage USB for data on RX65N envision kit?

    Hello everyone, I have a question regarding the envision kit, can the USB type A on board be used to plug a mass storage device like an USB stick to store some data? is there a document about it?, any help will do :D

    Jan 6, 2022
  3. Issue with RX65N Envision Kit and Appwizard

    Hi. I have a problem with the new microcontroller that I need to use in a new application. I'm playing with the graphics and up to a certain point everything works, but after I add widgets the graphics no longer work. It crashes in the function d2_ret = d2 ...

    Oct 30, 2024
View All Results from Support Communities (16)

Knowledge Base

  1. Replacement of on-board TFT LCD Panel of Renesas Starter Kit+ for RX65N-2M

    Use of a third party TFT LCD panel may result in malfunction or damage of the kit. The connector, pin assignment, touch, and backlight specifications of the board are specifically designed for the on-board TFT LCD panel. Do not replace the panel with any third party product.

    Jul 10, 2020