Skip to main content

400V/2kW Synchronous Motor Controller with HMI Controller

Overview

Description

This high-end (400V/2kW) synchronous motor system operates on single-phase or 3-phase mains power. It features a high-performance Arm® core MCU for motor control, working in an isolated island and utilizing optocoupled IGBT drivers. The system includes a single-phase or 3-phase power supply with power factor correction (PFC) for efficient and reliable operation in demanding industrial applications.

System Benefits​:

  • Complete high-performance motor control system from a single supplier, ensuring compatibility and streamlined support
  • Includes connection to ASi5 industrial system bus and local HMI control front-end
  • Incorporates PFC for improved energy efficiency

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.36Non-Renesas Component.3211pt text11pt textSheet.1Sheet.2Sheet.3Sheet.4EU128EU128EU128DC/DCDC/DCDC/DCETHETHETHDig & An I/ODig & An I/ODig & An I/OHMIHMIHMISheet.14Sheet.15Sheet.16HMI ControllerHMI ControllerHMI ControllerSheet.20Sheet.21Sheet.22Sheet.261-Ph / 3-Ph Mains1-Ph/3-Ph Mains1-Ph/3-Ph MainsHMI Power SupplyHMI Power SupplyHMI Power SupplyHOT Side Power SupplyHOT Side Power SupplyHOT Side Power SupplySheet.35Sheet.37Sheet.38Sheet.40Sheet.41Sheet.42Sheet.44Sheet.46Sheet.47IGBT Half BridgeIGBT Half BridgeIGBT Half BridgeIsolation AmplifierIsolation AmplifierIsolation AmplifierSheet.50Sheet.51Sheet.52Sheet.56Sheet.57Sheet.58Sheet.63Sheet.64Sheet.65Sheet.66Position SensorPosition SensorPosition SensorSheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.773.3V3.3V3.3V5V/8W5V/8W5V/8W9V/800mA9V/800mA9V/800mAGNDGNDGNDVccVccVcc9V9V9V 8888Sheet.86 6666Sheet.89 2 222Sheet.92 2222Sheet.9524V24V24VConnector 1.161High Voltage DCHigh Voltage DCHigh Voltage DCSheet.125Sheet.126Sheet.127Sheet.128Negative Power RailLine.758Line.759Sheet.133Sheet.134Connector 1.161.135Connector 1.161.136Resistor - FixedResistor - Fixed.139Connector 1.161.140Connector 1.161.141Connector 1.161.142Connector 1.161.143Connector 1.161.144Resistor - Fixed.145Resistor - Fixed.146Sheet.147Sheet.148Sheet.149Sheet.156Sheet.150Sheet.151Sheet.152Connector 1.153Connector 1.154Connector 1.155Sheet.157Negative Power Rail.158Line.758Line.759Sheet.161Sheet.162MCUMCUMCUCANCANCANSheet.163MCUMCUMCU CANCANCAN1-Ph/3-Ph PSU + PFC1-Ph/3-Ph PSU + PFC1-Ph/3-Ph PSU + PFCConnector dotted lineHigh End Motor ControlHigh End Motor ControlHigh End Motor ControlMotorMotor.171Sheet.172Sheet.173MMIsolation IsolationIsolationIsolationIsolationSheet.110Sheet.111IsolationIsolation IsolationIsolationIsolationSheet.116Sheet.117Non-isolated AC/DCNon-isolated AC/DCNon-isolated AC/DCIsolated FlybackIsolated FlybackIsolated FlybackIsolation IGBT DriverIsolation IGBT DriverIsolation IGBT DriverIsolation IGBT DriverIsolation IGBT DriverSheet.122Sheet.123
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?