Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

TP65B110HRU High-Voltage GaN Bidirectional Switch (BDS)

TP65B110HRU High-Voltage GaN Bidirectional Switch (BDS)
Mar 3, 2026

About This Video

The TP65B110HRU High‑Voltage GaN Bidirectional Switch features a ±650V rating with ±800V transient capability, a high 3V gate threshold, and a ±20V gate‑source voltage range. It delivers low reverse‑conduction loss, high dv/dt immunity greater than 100V/ns, and robust 2kV HBM ESD performance. Its compact TOLT package and bidirectional architecture make it well‑suited for efficient, high‑performance power designs requiring reliable switching in both directions.