Skip to main content
Renesas Electronics Corporation

Overview

The RTDACHB0000RS‑MF‑1 evaluation kit uses two 110mΩ bidirectional switch (BDS) TOLT devices controlled by a Renesas MCU to provide a flexible platform for demonstrating BDS modulation, operation, and soft‑switching behavior representative of a switching cell in real power‑conversion topologies.

This plug‑and‑play board enables customers to easily observe the switching characteristics of Renesas GaN BDS devices under soft‑switching conditions. By simply connecting the AC input and auxiliary power, users can evaluate BDS functionality and accelerate their converter development.

Features

  • Half‑bridge GaN BDS configuration serving as a building block for multiple topologies
  • Flexible platform for evaluating GaN BDS modulation and operation
  • Multiple drive options for the half bridge
  • MCU‑based PWM generation
  • Support for user‑supplied PWM signals
  • On‑board AC zero‑cross detection
  • ZVS soft‑switching operation

Products in the Design

Sample & Buy

RTDACHB0000RS‑MF‑1 angled image view

RTDACHB0000RS-MF-1