Jan 4, 2025
About This Video
This video introduces two cables designed for connecting the E2 emulator and E2 emulator Lite to a target board.
The first cable is a 20-pin to 20-pin cable, ideal for connecting to the Cortex 20-pin connector on the target board. The second cable is also a 20-pin to 10-pin cable but is designed for the Cortex 10-pin connector.
The video covers an isolator board for the RA family MCU, compatible with both the E2 Emulator and E2 Emulator Lite. This isolator board supports both JTAG and SWD communication, allowing for flexibility based on the target MCU's specifications. Using the isolator board provides several benefits, including insulation, noise reduction, and protection against signal leakage.