Overview
Description
Crowdsourced Locationing (CSL) has reached a hyperscale level thanks to the availability of Apple's Find My™ network and, more recently, Google's Find My Device network. These networks enable the location of lost or stolen valuables using billions of smartphones worldwide.
To simplify and accelerate the implementation of CSL into end products, Renesas offers SDKs for both Google Find My Device and Apple Find My™ networks. These SDKs are based on our DA14592 and DA14592MOD, along with hardware design examples, such as our Bluetooth® Low Energy Tags for Crowdsourced Location Tracking design, and support tools for demonstration and application development. The DA14592 provides a cost-competitive solution with best-in-class power consumption, ensuring the longest battery life or discovery time when lost. The DA14592MOD comes with worldwide regulatory certification, simplifying design and shortening time to market. With Renesas example designs, you can quickly implement a CSL tracking tag that is easily configured to support both Google’s Find My Device and Apple’s Find My™ networks, making it compatible with both Android and iOS smartphones.
Integrating Crowdsourced Locationing into End Products
Beyond tracker tags for keys, pets, or other items, Renesas' DA14592 and DA14592MOD can be easily integrated into end products like e-bikes, power tools, drones, cameras, suitcases, and sunglasses. This integration adds value to the end customer by enabling the location of these products when lost or stolen. Operating virtually stand-alone from your existing product’s functionality, adding CSL and enabling your product to be found anywhere on the planet couldn’t be simpler.
Features
- Google Find My Device and Apple Find My™ network SDKs and example designs
- Lowest power consumption for longest battery life (time to locate lost product)
- Lowest component count, cost-competitive eBOM
- Comprehensive use guides and support
Target Devices
Design & Development
Getting your CSL project started is simple:
Note: If your company is a member of Apple’s MFi Program then you already qualify to access our Apple Find My™ network SDK.
- Request access to Renesas’ Apple’s Find My™ network SDK and related design support
- Request access to Google’s Find My Device network SDK and related design support
- Request access to the combined Apple and Google CSL SDK and related design support
Related Boards & Kits
SmartBond DA14592 Bluetooth Low Energy 5.2 SoC Development Kit Pro
The DA14592-016FDEVKT-P Bluetooth® Low Energy (LE) Development Kit Pro includes a motherboard, daughterboard, and cables. This kit is specifically designed for software application development and power measurements.
DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded... Read More
SmartBond DA14592 Bluetooth Low Energy 5.2 Daughterboard
The DA14592-01O9DB-P daughterboard is designed specifically for use with the DA14592-016FDEVKT-P development kit and can be easily attached to its motherboard. The daughterboard is mounted with a WLCSP-packaged DA14592 Bluetooth® System-on-Chip (SoC) for seamless integration.
SmartBond™ DA14592 Module Bluetooth Low Energy 5.2 Development Kit Pro
The DA14592MOD-01DEVKT-P Bluetooth® Low Energy Development Kit Pro includes a motherboard, daughterboard, and cables. This kit is specifically designed for software application development and power measurements.
The DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded... Read More
SmartBond™ DA14592 Module Bluetooth Low Energy 5.2 Daughterboard
The DA14592MOD-0100DB-P daughterboard is specifically designed for use with the DA14592MOD-01DEVKT-P development kit and can be easily attached to its motherboard. It is mounted with a DA14592MOD Bluetooth® module for seamless integration. Additionally, the daughterboard offers the option to... Read More
Videos & Training
Do you want to learn how Renesas Bluetooth-enabled solutions can help you locate your lost belongings using Crowdsourced Locationing through Google and Apple services? Imagine always knowing where your belongings are with the help of billions of mobile phones equipped with GNSS chips and always-on connectivity. We present the DA14592 Module, an incredibly low-power Bluetooth system-on-chip (SoC) with embedded flash memory, and how it supports both Google and Apple Find My Device services. Learn how you can use this technology to track your valuables.
Visit our DA14592 product page for more information.