Skip to main content
Renesas Electronics Corporation

Overview

The DA14533-00RNDB-P is a daughterboard designed for use with the DA14533-00RNDEVKT-P development kit. It can be easily attached to the motherboard of the DA14533-00RNDEVKT-P. The daughterboard is mounted with a DA14533 Bluetooth® Low Energy (LE) System-on-Chip (SoC).

Features

  • AEC-Q200 qualified 32MHz crystal
  • AEC-Q100 qualified 2Mbit Flash IC
  • RF matching and embedded printed antenna
  • PCB placeholder for CR2032 battery clip
  • PCB placeholder for RF coaxial connector
  • PCB placeholder for 32kHz crystal

Products in the Design

Sample & Buy

DA14533 Development Kit Pro Daughterboard

DA14533-00RNDB-P

Active
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
1u | $19.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond TINY DA14533 Bluetooth Low Energy SoC Development Kit Pro

Develop and evaluate ultra‑low‑power Bluetooth Low Energy applications using a professional SmartBond TINY platform designed for software development, RF testing, and power analysis.

Application Block Diagrams

Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?