Skip to main content
Renesas Electronics Corporation

Description

The DA14533-00RNDB-P is a daughterboard designed for use with the DA14533-00RNDEVKT-P development kit. It can be easily attached to the motherboard of the DA14533-00RNDEVKT-P. The daughterboard is mounted with a DA14533 Bluetooth® Low Energy (LE) System-on-Chip (SoC).

Features

  • AEC-Q200 qualified 32MHz crystal
  • AEC-Q100 qualified 2Mbit Flash IC
  • RF matching and embedded printed antenna
  • PCB placeholder for CR2032 battery clip
  • PCB placeholder for RF coaxial connector
  • PCB placeholder for 32kHz crystal

Applications

Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.
Type Title Date
Manual - Development Tools PDF 6.74 MB
PCB Design Files ZIP 890 KB
Other ZIP 71 KB
PCB Design Files ZIP 1011 KB
Schematic PDF 501 KB
5 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14533-00RNDB-PActiveIn Stock1u | $19N/A