Overview
The DA14531 SmartBond TINY™ Development Kit Pro is the ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip (SoC).
Features
- Two mikroBUS™ header interfaces and one Arduino interface, enabling you to expand the functionality of the kits with hundreds of available click boards and shields
- Embedded printed antenna and SMA connector capability enable you to perform RF measurements
- Onboard 2-Mbit SPI data Flash
- Onboard SEGGER chip gives you complete debugging capability
- One user LED
- Two user buttons and one reset button
- Mini USB port to provide power and data interfacing to a PC
- Support for coin cell battery
- Software
- SmartSnippets™ Studio, to profile and fine-tune the power consumption of your application
- Support Keil® Integrated Development Environment
- Free Software Development Kit (SDK) for peripheral and Bluetooth LE examples
- Set of software examples built on top of the SDK is available for download
Sample & Buy
DA14531-00FXDEVKT-P
Active| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
Add-on Hardware
SmartBond TINY DA14530 Bluetooth Low Energy Dev Kit Pro - FCGQFN24 Daughterboard
SmartBond TINY DA14531 Bluetooth Low Energy 5.1 System-on-Chip Development Kit Pro - WL-CSP Daughterboard
SmartBond TINY DA14531-01 Bluetooth Low Energy Dev Kit Pro - FCGQFN24 Daughterboard
Application Block Diagrams
| Tire Pressure Monitoring System Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction. |
Resources
Support
Support Communities
- DA14531-00FXDEVKT-P "Development Kit-Pro" unconnected P21 on J17
While trying to use the MikroBUS socket for the DA14531 on the "Development Kit-Pro" board I did not get the same result as with the "Development Kit-USB". After some searching, I have found that the P21 on J17 is left unconnected, confirmed by the published schematics. I think ...
Mar 6, 2020 - External USB power pack for DA14531-00FXDEVKT-P "Development Kit-Pro"
I've been working with this kit and it seems that external power through USB is not enabled until after the USB board has had a chance to enumerate itself to the host computer. I'd like to use USB to power the board for some testing I'm doing ...
Apr 6, 2023 - How to get start with DA14531-00FXDEVKT-P Development Kit-Pro?
Hi Renesas team, We are going to build an electrocardiogram (ECG) measurement system based on a 32-bit microcontroller, and have selected the DA14531 as the Bluetooth module due to its low power consumption. I purchased a DA14531-00FXDEVKT-P Development Kit-Pro, but this is my first time using ...
Oct 20, 2025
