Skip to main content
Renesas Electronics Corporation

Description

The DA14531 SmartBond TINY™ Development Kit Pro is the ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip (SoC).

Features

  • Two mikroBUS™ header interfaces and one Arduino interface, enabling you to expand the functionality of the kits with hundreds of available click boards and shields
  • Embedded printed antenna and SMA connector capability enable you to perform RF measurements
  • Onboard 2-Mbit SPI data Flash
  • Onboard SEGGER chip gives you complete debugging capability
  • One user LED
  • Two user buttons and one reset button
  • Mini USB port to provide power and data interfacing to a PC
  • Support for coin cell battery
  • Software
    • SmartSnippets™ Studio, to profile and fine-tune the power consumption of your application
    • Support Keil® Integrated Development Environment
    • Free Software Development Kit (SDK) for peripheral and Bluetooth LE examples
    • Set of software examples built on top of the SDK is available for download

Applications

Tire Pressure Monitoring System Block Diagram
Tire Pressure Monitoring System
Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction.
Type Title Date
Manual - Development Tools PDF 7.50 MB
Manual - Development Tools 简体中文
PCB Design Files ZIP 1.65 MB
PCB Design Files ZIP 1.62 MB
PCB Design Files ZIP 7.23 MB
Schematic PDF 270 KB
Schematic PDF 146 KB
Schematic PDF 101 KB
Other
Other
10 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14531-00FXDEVKT-PActiveIn Stock1u | $98N/AYes

Support Communities

  1. External USB power pack for DA14531-00FXDEVKT-P "Development Kit-Pro"

    I've been working with this kit and it seems that external power through USB is not enabled until after the USB board has had a chance to enumerate itself to the host computer. I'd like to use USB to power the board for some testing I'm doing ...

    Apr 6, 2023
  2. DA14531-00FXDEVKT-P "Development Kit-Pro" unconnected P21 on J17

    While trying to use the MikroBUS socket for the DA14531 on the "Development Kit-Pro" board I did not get the same result as with the "Development Kit-USB". After some searching, I have found that the P21 on J17 is left unconnected, confirmed by the published schematics. I think ...

    Mar 6, 2020
  3. How to get start with DA14531-00FXDEVKT-P Development Kit-Pro?

    Hi Renesas team, We are going to build an electrocardiogram (ECG) measurement system based on a 32-bit microcontroller, and have selected the DA14531 as the Bluetooth module due to its low power consumption. I purchased a DA14531-00FXDEVKT-P Development Kit-Pro, but this is my first time using ...

    Oct 20, 2025
View All Results from Support Communities (45)